StarTech.com

1-Port 10G Open SFP+ Network Card - PCIe - Intel Chip - MM/SM

Get advanced connectivity over multimode or single-mode fiber, by adding a 10GBase-LR/SR open SFP+ port to your server or workstation

Product ID: PEX10000SFPI

  • Add a 10GbE SFP+ slot to your server or workstation for fast, high bandwidth connectivity, compatible with SR or LR transceivers
  • Compatible with multimode or single-mode fiber
  • Intel 82599 chipset with Intel Virtualization Technology for Connectivity
View More
  • PXE network boot support
  • Compliant with IEEE 802.3ae (10GBASE-LR/SR only) and IEEE 802.3aq (10GBASE-LRM)
  • Compliant with PCI Express Rev 2.0 specification, using PCIe x8 (or higher) slot
  • Up to 15K jumbo frame support
347,99 € EUR exc VAT
375,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Intel - 82599
Industry Standards IEEE 802.3ae (10GBASE-LR/SR only), IEEE 802.3aq (10GBASE-LRM)
PCI Express Rev 2.0, using PCIe x8 (or higher) slot
Interface Fiber (10 Gigabit Ethernet)
Ports 1
Performance
Compatible Networks 10 Gbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 10 Gbps
Promiscuous Mode Yes
Supported Protocols IEEE 802.3ad (Link Aggregation)
IEEE 802.3x (Flow Control Support)
IEEE 802.1Q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x8 Male
Internal Ports 1 - SFP+ Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
(Windows Drivers are supported in 64-bit only)
Linux 2.6.24 to 4.11.x LTS Versions only
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 12 cm [4.7 in]
Product Length 13.5 cm [5.3 in]
Product Width 18 mm [0.7 in]
Weight of Product 102 g [3.6 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.2 cm [6.8 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 178 g [6.3 oz]
What's in the Box
Included in Package 1 - 10G open SFP+ fiber network card
1 - low-profile bracket
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
(Windows Drivers are supported in 64-bit only)
Linux 2.6.24 to 4.11.x LTS Versions only

Certifications

Related Products

2-Port 10G Fiber Network Card with Open SFP+ - PCIe, Intel Chip
PEX20000SFPI
2-Port 10G Fiber Network Card with Open SFP+ - PCIe, Intel Chip

Add two 10 Gigabit Fiber Ethernet ports (10 Gbps per port) to your server or workstation - using the SFP+ transceiver of your choice

462,99 € exc VAT
500,03 € inc VAT
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter
PEX10000SFP
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter

Scale your network performance using the 10Gb SFP+ transceiver of your choice and connect your PCIe-enabled server to a 10 Gigabit fiber network

308,99 € exc VAT
333,71 € inc VAT

Accessories