StarTech.com

Dual-Port 10Gb PCIe Network Card with 10GBASE-T & NBASE-T

Dual NIC Card | Windows® & Mac | 2 x RJ45 | x8 PCIe 2.X | Low-Profile Bracket Incl.

Product ID: ST10GSPEXNDP

  • Multi-Gigabit Ethernet connectivity with five network speeds: 10G, 5G, 2.5G 1G and 100Mbps
  • Compatible with both 10GBASE-T and NBASE-T specifications
  • Supports 2.5 and 5Gbps network speeds on CAT5e cabling and 10Gbps on CAT6a
View More
  • IEEE 802.3az compliant energy-efficient chipset with Tehuti Networks™ TN4010 & Marvell® 88X3110
  • Flexible installation with both standard and low-profile brackets included
437,99 € EUR exc VAT
473,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Tehuti TN4010
Marvell 88X3110
Industry Standards IEEE 802.3an (10GBASE-T)
IEEE 802.3ab (1000Base-T)
IEEE 802.3u (100BASE-T)
IEEE 802.3ad (Link Aggregation)
IEEE 802.1q (VLAN tagging)
PCI Express Rev 2.0
Interface RJ45 (10 Gigabit Ethernet)
Ports 2
Performance
Auto MDIX Yes
Compatible Networks 10 Gbps/5G/2.5G/1G/100 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 10 Gbps
Promiscuous Mode Yes
PXE No
Supported Protocols IEEE 802.3ad (link aggregation)
IEEE 802.1q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x8 Male
External Ports 2 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.12 to 10.14
Linux 3.x to 4.14 LTS Versions only
VMWare® ESXi 5.0/5.1/6.0/6.5
Indicators
LED Indicators 2 - Link Speed
2 - Link/Activity
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 2 cm [0.8 in]
Product Length 12.1 cm [4.8 in]
Product Width 15.9 cm [6.3 in]
Weight of Product 390 g [13.8 oz]
Packaging Information
Package Height 20.5 mm [0.8 in]
Package Length 12.1 cm [4.8 in]
Package Width 15.9 cm [6.3 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - Network Adapter Card
1 - Low-Profile Bracket
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.12 to 10.14
Linux 3.x to 4.14 LTS Versions only
VMWare® ESXi 5.0/5.1/6.0/6.5

Certifications