StarTech.com

Thunderbolt 3 to 10GbE Fiber Network Chassis 2 Port

This Thunderbolt 3 network adapter connects your Thunderbolt 3 enabled device to a 10GbE fiber network via a PCIe expansion chassis

Product ID: BNDTB210GSFP

  • Get the increased bandwidth, speed, reliability and security of a 10 GbE NIC, using your computer’s Thunderbolt 3 port
  • Upgrade your peripherals without having to upgrade your chassis, by just switching out your PCIe card
  • Assemble easily, with just a screwdriver
892,99 € EUR exc VAT
964,43 € EUR inc VAT

Overview

This Thunderbolt™ 3 to fiber network adapter connects your Thunderbolt 3 enabled device to a 10GbE network. The adapter combines the Thunderbolt 3 technology of TB31PCIEX16 with the 10GbE dual-fiber connection of PEX20000SFPI (Intel® 82599 chipset). The assembled adapter features one DisplayPort output, one additional Thunderbolt 3 port, and two open 10GbE SFP+ slots.

Rear facing product diagram with port callouts

Mission-critical connectivity

This Thunderbolt 3 to fiber network adapter is the perfect solution for your mission-critical operations. The network adapter supports 802.1Q VLAN tagging for better bandwidth, 802.3ad link aggregation for greater network speeds, network redundancy support for reliability, and two 10G fiber connections through open SFP+ fiber slots for building a custom setup.

Install and assemble with ease

Requiring only a Phillips type screwdriver and your choice of SFPs, this Thunderbolt 3 to 10G fiber network adapter can be assembled and connected in minutes.

Change up your chassis

The Thunderbolt 3 chassis not only pairs well with the 10G fiber network card--you can swap in other PCIe cards to help support other functionality and performance. With the extra TB3 port and DP output built into the chassis, you will always have the ability to hook up extended displays to multitask effortlessly.

The TB31PCIEX16 and PEX20000SFPI are backed by a StarTech.com 2-year warranty.

 

Applications

Ideal for systems that need to run 24/7 and require increased network bandwidth and reliability, such as industrial automation companies and POS systems

An easy solution for those whose network security is top priority and require a direct fiber connection, such as financial institutions and federal agencies

Use to create a video / audio editing console with 10Gbps access to network storage

Great for remote embedded industrial monitoring systems and high-speed video surveillance

For businesses looking to enhance bandwidths that are difficult to achieve using copper

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Air Flow Rate 14.06 CFM
Bus Type PCI Express
Thunderbolt 3
Card Type Standard Profile (LP bracket incl.)
Chipset ID Chassis: Intel - Alpine Ridge DSL6540
PCIe Card: Intel 82599
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 92 mm
Industry Standards IEEE 802.3ae (10GBASE-LR/SR only)
Thunderbolt 3
IEEE 802.3aq (10GBASE-LRM)
PCI Express Rev 2.0, using PCIe x8 (or higher) slot
Interface Fiber (10 Gigabit Ethernet)
Thunderbolt
Noise Level 24.55 dB
Ports 5
Performance
Bandwidth 3.94 GB/s (x4 PCIe 3.0 )
Compatible Networks 10 Gbps
Full Duplex Support Yes
Jumbo Frame Support 15K max.
Maximum Data Transfer Rate Chassis: 40 Gbps (Thunderbolt 3)
PCIe Card: 20 Gbps - Full-Duplex
Promiscuous Mode Yes
Supported Protocols IEEE 802.3ad (Link Aggregation)
IEEE 802.3x (2005 Flow Control Support)
IEEE 802.1Q (VLAN tagging)
Type and Rate Thunderbolt 3 - 40 Gbit/s
Connector(s)
Connector Type(s) 1 - PCI Express x8 Male
External Ports 2 - Thunderbolt™ 3 USB-C (24-pin) Female
1 - DisplayPort (20 pin) Female
Internal Ports 1 - PCI Express x16 Female
2 - SFP+ Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Special Notes / Requirements
Note The expansion chassis does not support video cards.
This expansion chassis does not provide full power delivery but will provide 15W of power, resulting in a slow charge to some laptops, such as MacBook Pro. When the dock is connected to your host laptop, a charging icon may appear on your laptop's screen. This is only sufficient enough to charge your laptop in sleep state, and charging will require an extended time period.
5K support can only be achieved using a Thunderbolt 3 5K monitor. DisplayPort 5K monitors will not work with this expansion chassis.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
Secondary Thunderbolt 3 port can also be used to connect USB 3.1 (10Gbps) USB-Type C devices, such as USB 3.1 Hubs. Backwards compatible with USB 3.0 (USB 3.1 Gen 1), and USB 2.0.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Power
Center Tip Polarity Positive
Input Current 2A
Input Voltage 100 ~ 240 AC
Output Current 5.417A
Output Voltage 12 DC
Plug Type N
Power Consumption (In Watts) 65
Power Source AC Adapter Included
Environmental
Humidity Chassis & PCIe Card: 20% ~ 80%RH
Operating Temperature Chassis: 5°C to 35°C (41°F to 95°F) PCIe Card: 5°C to 50°C (41°F to 122°F)
Storage Temperature Chassis: -20°C to 50°C (-4°F to 122°F) PCIe Card: -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 500 mm [19.7 in]
Color Black
Enclosure Type Aluminum and Steel
Product Height 82 mm [3.2 in]
Product Length 280 mm [11 in]
Product Weight 1.6 kg [3.6 lb]
Product Width 142 mm [5.6 in]
Packaging Information
Shipping (Package) Weight 3.3 kg [7.3 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 PCIe expansion box
1 - Thunderbolt 3 cable
4 - rubber feet
1 - PCIe 10GBase Fiber Card
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - low-profile bracket
2 - quick-start guides

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016

Certifications

Accessories