Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

8 Port 10/100 PSE Industrial Power over Ethernet Switch - All 8 Ports PoE

Product ID: IES8100POEEU

Connect Power and Data to 8 PoE-enabled Devices, with 15.4W per Port Output

Features
  • 8 10/100Mbps Power over Ethernet Ports

  • Max. 15.4 W for each PSE/PoE port

  • Auto-detect full/half-duplex, MDI/MDI-X

More Features . . .
  • Store-and-Forward switching

  • IEEE 802.3x flow control for full-duplex and back-pressure flow control for half-duplex

  • Rugged metal enclosure

Prices may be lower from Resellers:

INGCH
Available in
247,99 € EUR exc VAT
267,83 € inc VAT

ID: IES8100POEEU

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The IES8100POEEU 8-port 10/100 Mbps Power over Ethernet (PoE) Switch enables you to supply both power and data to up to 8 PoE-capable devices.

The switch complies with 802.3af standards and supplies up to 15.4 W per port - plenty of power for your PoE devices. A flexible solution giving you the freedom to place your equipment in locations where power outlets are not available, this compact PoE Switch features 8 auto-detecting full/half-duplex ports with automatic crossover detection (MDI/MDI-X). A sturdy metal enclosure provides durability in harsh industrial environments.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • All 8 ports are PSE and can provide a full 15.4 W power to each of your PoE devices
  • Use existing standard Cat5/5e/6 Ethernet cabling to deliver both power and data, allowing for remote equipment installs in locations where it was previously impossible
  • Sturdy steel construction provides durability in harsh environments
Supports any operating system.
No additional drivers or software required.

Applications
  • Power a security camera/network webcam situated in a remote area where power connection is not possible
  • Perfect for powering a Wireless Access Point(WAP) in a business environment
  • Great for IT administrators implementing PoE supported VoIP phones
  • Power your intercom, paging or hallway speaker amplifier
  • Enable remote installation of touchscreens or information kiosks
  • Retail applications such as RFID readers
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3af, IEEE802.3 10BASE-T, IEEE802.3u 100BASE-TX/FX, IEEE802.3x
Memory 512 K
Ports 8
Performance
Compatible Networks 10/100 Mbps
Flow Control Half-duplex back-pressure and IEEE802.3x full-duplex flow control
Switching Architecture Store-and-Forward
Connector(s)
External Ports 8 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Indicators
LED Indicators 1 - Power
8 - Link/Act
8 - PoE Act/Status
Power
Input Voltage 110V-240V AC
Power Consumption (In Watts) 132
Power Source International Power Cords
Environmental
Humidity 10~95% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 44 mm [1.7 in]
Product Length 160 mm [6.3 in]
Product Weight 1.4 kg [3.1 lb]
Product Width 266 mm [10.5 in]
Packaging Information
Shipping (Package) Weight 1.8 kg [4 lb]
What's in the Box
Included in Package 1 - 8 Port PoE Switch
1 - Power Cord
1 - Instruction Manual
10/100 PoE Power over Ethernet Splitter 5V/12V
POESPLT100

10/100 PoE Power over Ethernet Splitter 5V/12V

Connect and power standard, non-PoE peripherals over a Power over Ethernet cable

78,99 € exc VAT
85,31 € inc VAT

* Product appearance and specifications are subject to change without notice.