Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB-C to USB Data Transfer Cable for Mac and Windows - USB 3.0
Quickly transfer your Windows® or Mac files to your USB-C enabled laptop or desktop computer
Product ID: USBC3LINK
- Transfer files to your new USB-C enabled laptop or computer quickly over USB 3.0 (5Gbps)
- Wide operating system support, works with Windows and Mac
- Compatible with Windows Easy Transfer software for migrating to newer version of Windows (up to Windows 8)
- PCLinq software, stored on the cable, allows file transfer in any direction between any compatible OS - no CD or download required
- Convenient 2 m cable length
Transfer files from your old computer to your new USB-C enabled laptop or desktop computer, quickly over USB 3.0. This data transfer cable is easy to use and works with both Mac and Windows®.
Save time setting up your new computer
The transfer cable saves you time and effort when you’re upgrading from a USB-A computer to your new USB Type-C computer. You can quickly transfer your files and settings over USB 3.0, also known as USB 3.1 Gen 1, with file transfer speeds up to 5Gbps. There’s no CD or download required - the software is stored on the cable so you’re ready to go.
Compatible with Mac and PC
As you’re setting up your new computer, the USB 3.0 transfer cable offers wide compatibility letting you transfer files between two computers including Windows to Windows transfers, Windows to Mac, Mac to Windows, and even Mac to Mac transfers.
The cable is compatible with Windows Easy Transfer software for migrating to a newer version of Windows, up to Windows 8 (Windows 8.1 does not support data transfer cables.). The PCLinq software, stored on the cable, allows file transfers in any direction between any compatible OS, with no CD or download required.
Easy to use
The transfer cable comes in a convenient 2 m length for ease of use.
The USBC3LINK is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
- When you upgrade to a new computer, migrate data and transfer files and settings from your older PC or Mac
- An easy solution for transferring documents, photos, music and other files to your new computer
Product Numbers
Ingram Switzerland
V934344
UPC Code
065030875202
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Chipset ID | OTi - 7300 | |
Ports | 1 | |
Performance | ||
Maximum Data Transfer Rate | 5 Gbps | |
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector Type(s) | 1 - USB Type-A (9 pin) USB 3.0 | |
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) | ||
Software | ||
OS Compatibility | Windows® 7, 8, 8.1, 10 Mac OS® 10.8 to 10.15 Note: The provided PCLinq software is required in Windows 10, 8.1, and Mac OS. In Windows 10 and 8.1, Microsoft removed support for cables from the Windows Easy Transfer software. |
|
Indicators | ||
LED Indicators | 2 - Link/Activity | |
Environmental | ||
Humidity | 5%RH ~ 90%RH | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Storage Temperature | -10°C to 80°C (14°F to 176°F) | |
Physical Characteristics | ||
Cable Length | 2000 mm [78.7 in] | |
Color | Black | |
Material | Plastic | |
Product Height | 1.1 cm [0.4 in] | |
Product Length | 38.5 mm [1.5 in] | |
Product Width | 23.5 mm [0.9 in] | |
Weight of Product | 72 g [2.5 oz] | |
Packaging Information | ||
Package Height | 30 mm [1.2 in] | |
Package Length | 14.2 cm [5.6 in] | |
Package Width | 17 cm [6.7 in] | |
Shipping (Package) Weight | 128 g [4.5 oz] | |
What's in the Box | ||
Included in Package | 1 - data transfer cable | |
1 - quick-start guide |
Compatibility







Mac OS® 10.8 to 10.15
Note: The provided PCLinq software is required in Windows 10, 8.1, and Mac OS. In Windows 10 and 8.1, Microsoft removed support for cables from the Windows Easy Transfer software.
Related Products
USB 3.0 Data Transfer Cable for Mac and Windows
Quickly and easily transfer all of your Windows® or Mac files to your new computer
Product Support
Manuals
-
USBC3LINK_USB_data_transfer_cable.pdf
- Language: English
Software
-
[PCLINQ] Mac Software.zip
Version: 1.0.7
- Language: English
-
[PCLINQ] Windows Software.zip
Version: 5.0.0.0
- Language: English
Data Sheets
-
USBC3LINK_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter