Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 AC1200 Dual Band Wireless-AC Network Adapter - 802.11ac WiFi Adapter

Product ID: USB867WAC22

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 3.0

Features
  • Wireless AC1200 compatible (867 Mbps + 300 Mbps)

  • Compliant with 802.11 a/b/g/n/ac standards

  • USB 3.0 host interface

More Features . . .
  • Dual band 2.4 / 5 GHz support (802.11ac is 5 GHz only)

  • 2 Transmitter/2 Receiver (2x2:2) antenna configuration

  • Supports WEP (64-128-bit), WPA and WPA2 wireless security

  • WPS hardware button

  • Supports WMM Quality of Service

  • Supports Soft AP mode

Prices may be lower from Resellers:

INGCH
Available in
66,99 € EUR exc VAT
72,35 € inc VAT

ID: USB867WAC22

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB867WAC22 USB 3.0 AC1200 Wireless Network Adapter lets you add Wireless-AC connectivity to a desktop or laptop computer through USB 3.0.

With network applications like streaming HD video, online conferencing, file transfers and gaming becoming more demanding, this Wireless-AC adapter gives you exceptional speed and range for your office or home wireless network when paired with an 802.11ac router. The dual band WiFi adapter supports maximum data rates of up to 867 Mbps on the 5GHz band (3x the speed of Wireless-N), plus up to 300 Mbps on the 2.4GHz band.

This versatile network card features a 2T2R (2 transmitter, 2 receiver) antenna design, with a physical WPS button for secure, one-touch device registration. To integrate with all of your networking devices, the adapter is also backward compatible with 802.11a/b/g/n networks.

Backed by a StarTech.com 2-year warranty, with free lifetime technical support.

The StarTech.com Advantage
  • Experience faster wireless speed and better coverage with 802.11ac compatibility
  • Ensure fast wireless with less interference through dual band 2.4 / 5 GHz operation
  • Connect to existing wireless networks with 802.11a/b/g/n backward compatibility
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.4 to 10.13
Linux kernel 3.2 to 3.5.0

Applications
  • Replace or upgrade the wireless capabilities of your desktop or laptop to the latest standard
  • Connect to the less congested 5 GHz WiFi band to avoid interference from common wireless devices such as cordless phones
  • Conference online, transfer files, stream HD video or game without lag, through faster wireless performance
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Bus Type USB 3.0
Chipset ID Realtek - RTL8812AU
Industry Standards IEEE 802.11ac Draft 2.0, IEEE 802.11n, IEEE 802.11g, IEEE 802.11a, IEEE 802.11b
Interface Wireless Ethernet
Performance
Frequency Range 2.400GHz ~ 2.484GHz
5.180GHz ~ 5.805GHz
Full Duplex Support Yes
Maximum Data Transfer Rate 867 Mbps (5 GHz)
300 Mbps (2.4 GHz)
Modulation DSSS with DBPSK and DQPSK, CCK with long and short preamble, OFDM with BPSK, QPSK, 16QAM and 64QAM, 256QAM
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
TKIP/AES
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0 Male
1 - Wireless AC (IEEE 802.11ac)
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.4 to 10.13
Linux kernel 3.2 to 3.5.0
Special Notes / Requirements
Note Soft AP mode supported in Windows XP - 8.1
System and Cable Requirements Available USB port
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 10 mm [0.4 in]
Product Length 80 mm [3.1 in]
Product Weight 16 g [0.6 oz]
Product Width 29 mm [1.1 in]
Packaging Information
Shipping (Package) Weight 108 g [3.8 oz]
What's in the Box
Included in Package 1 - Driver CD
1 - Instruction Manual
1 - USB Wireless Adapter
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White
USB150WN1X1W

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White

Add high-speed Wireless-N connectivity to a desktop or laptop system through USB

18,99 € exc VAT
20,51 € inc VAT

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
18,35 € inc VAT

* Product appearance and specifications are subject to change without notice.