Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Portable Wireless N WiFi Travel Router / Access Point / Repeater - USB Powered

Product ID: AP150WN1X1U

Create a wireless hot-spot from a wired network connection to share with any WiFi-enabled device

Features
  • USB powered using a laptop or tablet USB wall charger / port

  • Supports Access Point, Router and WiFi Repeater operating modes

  • Compliant with IEEE 802.11n (Wireless-N), with speeds up to 150 Mbps

More Features . . .
  • Backward compatible with IEEE 802.11g, and 802.11b WiFi networks / devices

  • Supports WEP, WPA and WPA2 wireless authentication

  • Integrated one-touch WPS connection button

  • Built-in configuration utility (web-based)

Prices may be lower from Resellers:

INGCH
Available in
26,99 € EUR exc VAT
29,15 € inc VAT

ID: AP150WN1X1U

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The AP150WN1X1U Wireless N Travel Router lets you create a portable WiFi hot-spot from a wired network connection to share with all of your wireless devices including tablets, laptops / Ultrabooks™ and smartphones.

Designed for mobility, this USB-powered pocket router can travel with you anywhere, powered using any USB wall charger or USB port on your laptop / tablet.

Support for several operating modes help you create, share or extend a wireless connection while traveling between hotel rooms, conference centers or boardrooms. Easily choose between Access Point, Router and Repeater / WISP (Wireless Internet Service Provider) modes using the switch on the side of the router and directly configure using any wireless device with a web browser.

Support for Wireless N data rates (backward compatible with 802.11b/g) gives you the speed you need to get your work done faster, with WPA2 authentication to keep your connection secure.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Connect all of your wireless devices through a single wired connection, with a portable travel WiFi router
  • Take the router with you anywhere with a pocket-sized, USB-powered design
  • Set up your wireless connection quickly through the easy-to-use web interface
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Create a wireless access point for tablets, laptops and smartphones in a hotel room with only wired connections available
  • Share one paid wireless connection with multiple devices using Repeater (WISP) mode
  • Add a wireless hotspot in a boardroom or conference center to share with your co-workers
  • Extend the coverage area or increase the signal strength in “dead spots” of an existing Wireless-N signal
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 1x1:1 (TxR:S)
Industry Standards IEEE 802.11b, IEEE 802.11g, IEEE 802.11n, IEEE 802.3, IEEE 802.3u
Interface Wireless Ethernet
Ports 1
Performance
Compatible Networks 10/100 Mbps
Frequency Range 2.4 ~ 2.4835 GHz
Max Distance 10 m / 33 ft
Maximum Clients 5
Maximum Data Transfer Rate 150 Mbps
Modulation DBPSK, DQPSK, CCK, OFDM, 16-QAM, 64-QAM
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
External Ports 1 - RJ-45 Female
1 - USB Mini-B (5 pin) Female
Software
OS Compatibility OS Independent; No software / drivers required
Special Notes / Requirements
System and Cable Requirements USB wall charger or available USB port
Wired network connection
Indicators
LED Indicators 1 - Power
1 - WLAN
1 - WiFi
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 13 mm [0.5 in]
Product Length 82 mm [3.2 in]
Product Weight 68 g [2.4 oz]
Product Width 28 mm [1.1 in]
Packaging Information
Shipping (Package) Weight 112 g [4 oz]
What's in the Box
Included in Package 1 - Travel Router
1 - USB Cable
1 - RJ45 Cable
1 - Carrying Pouch
1 - Instruction Manual
Wi-Fi travel router for iPad and mobile devices
R150WN1X1T

Wi-Fi travel router for iPad and mobile devices

Create a wireless hot-spot from a wired network connection to share with any Wi-Fi enabled device

50,99 € exc VAT
55,07 € inc VAT

Cat 6 Cables (1)

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH6BL

Cat6 Patch Cable with Molded RJ45 Connectors - 6 ft. - Blue

Make Power-over-Ethernet-capable Gigabit network connections

2,99 € exc VAT
3,23 € inc VAT

Wireless Network Adapters (1)

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
18,35 € inc VAT

* Product appearance and specifications are subject to change without notice.