Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

PCI Express AC1200 Dual Band Wireless-AC Network Adapter - PCIe 802.11ac WiFi Card

Product ID: PEX867WAC22

Add high speed 802.11ac WiFi connectivity to a desktop PC through a PCI Express slot with dual band 2.4/5 GHz frequencies and up to 867Mbps

Features
  • Wireless AC1200 compatible (867 Mbps + 300 Mbps)

  • Compliant with 802.11 a/b/g/n/ac standards

  • Dual band 2.4 / 5 GHz support (802.11ac is 5 GHz only)

More Features . . .
  • PCI Express host interface

  • 2 Transmitter/2 Receiver (2x2:2) antenna configuration

  • Included magnetic antenna stand for side-mounting on your PC case

  • Supports WEP (64-128-bit), WPA and WPA2 wireless security

  • Supports WMM Quality of Service

  • Supports Soft AP mode

  • Configured with standard profile bracket, low profile/half-height bracket included

Prices may be lower from Resellers:

INGCH
Available in
103,99 € EUR exc VAT
112,31 € inc VAT

ID: PEX867WAC22

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEX867WAC22 PCI Express AC1200 Wireless Network Adapter lets you add dual-band Wireless-AC connectivity to a desktop computer through a PCIe slot.

Wireless-AC Network Adapter connected to included antennas and stand on top of a desktop PC

With increased demand on network resources, this Wireless-AC adapter gives you exceptional speed and range for your office or home wireless network when paired with an 802.11ac router. This dual-band WiFi adapter supports maximum data rates of up to 867 Mbps on the 5GHz band (3x the speed of Wireless-N), plus up to 300 Mbps on the 2.4GHz band, making it the perfect solution for applications like HD video streaming, online conferencing, file transfers and gaming.

This versatile PCIe wireless card features a 2T2R (2 transmitter, 2 receiver) detachable antenna design, with an included magnetic antenna stand that can easily be mounted to the top or side of your PC case. Plus, the controller card is equipped with a standard profile bracket and includes a low-profile/half-height bracket for installation in small form-factor computers. To integrate with all of your networking devices, the adapter is also backward compatible with 802.11a/b/g/n networks.

Backed by a StarTech.com 2-year warranty, with free lifetime technical support.

The StarTech.com Advantage
  • Experience faster wireless speed and better coverage with 802.11ac compatibility
  • Ensure fast and dependable wireless networking, with less interference through dual band 2.4 GHz / 5 GHz operation
  • Connect to existing wireless networks with 802.11a/b/g/n backward compatibility
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016

Applications
  • Replace or upgrade the wireless capabilities of your desktop system to the latest standard
  • Connect to the less congested 5 GHz WiFi band to avoid interference from common wireless devices such as cordless phones
  • Conference online, transfer files, stream HD video or game without lag, through faster wireless performance
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8812AE
Industry Standards IEEE 802.11ac Draft 2.0, IEEE 802.11n, IEEE 802.11g, IEEE 802.11a, IEEE 802.11b
Interface Wireless Ethernet
Performance
Frequency Range 2.400 ~ 2.484GHz
5.180 ~ 5.850GHz
Full Duplex Support Yes
Maximum Data Transfer Rate 867 Mbps (5 GHz)
300 Mbps (2.4 GHz)
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
TKIP/AES
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
1 - Wireless AC (IEEE 802.11ac)
External Ports 2 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Female
Software
OS Compatibility Windows® XP, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Special Notes / Requirements
System and Cable Requirements Available PCI Express x1 (or higher) slot
Indicators
LED Indicators 1 - Link / Act
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Product Height 120 mm [4.7 in]
Product Length 87 mm [3.4 in]
Product Weight 82 g [2.9 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 388 g [13.7 oz]
What's in the Box
Included in Package 1 - PCI Express Wireless AC Card
2 - 5 dBi Dual Band Antennas
1 - Antenna Stand
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual
USB 3.0 AC1200 Dual Band Wireless-AC Network Adapter - 802.11ac WiFi Adapter
USB867WAC22

USB 3.0 AC1200 Dual Band Wireless-AC Network Adapter - 802.11ac WiFi Adapter

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 3.0

66,99 € exc VAT
72,35 € inc VAT

PCI Express Wireless N Adapter - 300 Mbps PCIe 802.11 b/g/n Network Adapter Card – 2T2R 2.2 dBi
PEX300WN2X2

PCI Express Wireless N Adapter - 300 Mbps PCIe 802.11 b/g/n Network Adapter Card – 2T2R 2.2 dBi

Add high speed Wireless-N connectivity to a desktop PC through PCI Express

32,99 € exc VAT
35,63 € inc VAT

* Product appearance and specifications are subject to change without notice.