StarTech.com

Cisco QSFP-4SFP10G-CU5M Compatible QSFP+ Direct-Attach Twinax Breakout Cable - 5 m (16.4 ft)

Copper QSFP+ Cable | 40 Gbps | Passive Breakout DAC | Lifetime Warranty

Product ID: QSFP4SFP10C5

  • 100% compatibility with Cisco QSFP-4SFP10G-CU5M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Uses a cost-effective cabling alternative to fiber-optic setups
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.1 W
547,99 € EUR exc VAT
591,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 40 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 40Gbps for QSFP+ / 10Gbps for SFP+
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 4 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Wire Gauge 26 AWG
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 32.5 cm [12.8 in]
Package Width 27.5 cm [10.8 in]
Shipping (Package) Weight 816 g [28.8 oz]
What's in the Box
Included in Package 1 - QSFP+ to 4x SFP+ cable
Cable Type Passive Copper Cable
Product Height 1.2 cm [0.5 in]
Product Length 5 m [16.4 ft]
Product Width 14 mm [0.6 in]
Weight of Product 500 g [17.6 oz]

Certifications