StarTech.com

Citrix EG3B0000087 Compatible SFP+ Transceiver Module - 100/1000/1000Base-TX

1000 Mbps (1 Gbps) | Copper | RJ-45 | 100 m (328 ft) | Lifetime Warranty

Product ID: EG3B0000087-ST

  • 100% Compatibility with Citrix EG3B0000087 guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption
  • Hot-swappable with fiber-optic modules
70,99 € EUR exc VAT
76,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Citrix®
Industry Standards IEEE 802.3 10/100/1000BASE-TX
Performance
DDM No
Maximum Data Transfer Rate 1.25 Gbps
MTBF 510,469,759 hours
Physical Characteristics
Product Height 13.800
Product Length 1.4 cm [0.5 in]
Product Width 68.000
Weight of Product 15.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP Transceiver
Fiber Operating Mode Full-Duplex

Certifications