StarTech.com
New

Juniper SFP-GE10KT15R13 Compatible SFP Transceiver Module - 1000Base-BX10-D (Downstream)

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: SFPGE10KT5R3

  • 100% Compatibility with Juniper SFP-GE10KT15R13 guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of > 1.3W
  • Hot-swappable with fiber-optic modules
157,99 € EUR exc VAT
170,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Compatible Brand Juniper®
Performance
DDM Yes
Maximum Data Transfer Rate 1.00 Gbps
MTBF 3,713,222 hours
Wavelength 1310nmTx/1550nmRx
Connector(s)
Connector A 1 - SFP Slot Plug
Connector B 1 - Fiber Optic LC Duplex Female
Physical Characteristics
Product Height 1.2 cm [0.5 in]
Product Length 65 mm [2.6 in]
Product Width 14 mm [0.6 in]
Weight of Product 72 g [2.5 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 230 mm [9.1 in]
Package Width 207 mm [8.1 in]
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - SFP Transceiver
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)

Certifications