Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDell EMC SFP-1G-BX10-U Compatible SFP Transceiver Module - 1000Base-BX10 (Upstream)
1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty
Product ID: SFP1GBX10UES
- 100% Compatibility with Dell EMC SFP-1G-BX10-U guaranteed
- StarTech.com SFP modules are backed by a lifetime warranty
- Pairs with SFP1GBX10DES
- Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
- Low power consumption of < 1.3W
- Hot-swappable with fiber-optic modules
The SFP1GBX10UES is a Dell EMC SFP-1G-BX10-U compatible upstream fiber SFP transceiver which pairs with StarTech.com's SFP1GBX10DES. They are designed, programmed and tested to work with 1000Base-BX10 compatible Dell EMC switches and routers. The SFP transceiver module supports a maximum distance of up to 10 km (6.2 mi) and delivers dependable 1 GbE connectivity over fiber cabling.
Technical Specifications:
- Wavelength: 1310nmTx/1490nmRx
- Maximum Data Transfer Rate: 1000 Mbps (1 Gbps)
- Type: Single Mode Fiber
- Connection Type: LC Connector
- Maximum Transfer Distance: 10 km (6.2 mi)
- MTBF: 3,713,222 hours
- Power Consumption: < 1.3W
- DDM: Yes
This SFP fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.
StarTech.com SFPs
All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP Cables, providing the convenience and reliability you need to ensure dependable network performance.
Product Numbers
Ingram Switzerland
V934653
UPC Code
065030883269
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Compatible Brand | Dell EMC™ | |
Performance | ||
DDM | Yes | |
Fiber Operating Mode | Full-Duplex | |
Max Transfer Distance | 10 km (6.2 mi) | |
Maximum Data Transfer Rate | 1.0 Gbps | |
MTBF | 3,713,222 hours | |
Wavelength | 1310nmTx/1490nmRx | |
Physical Characteristics | ||
Product Height | 12.600 | |
Product Length | 1.4 cm [0.5 in] | |
Product Width | 58.400 | |
Weight of Product | 30.000 | |
Packaging Information | ||
Package Height | 31.000 | |
Package Length | 115.000 | |
Package Width | 90.000 | |
Shipping (Package) Weight | 50.000 | |
What's in the Box | ||
Included in Package | 1 - SFP Transceiver |
Product Support
Data Sheets
-
SFP1GBX10UES_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter