StarTech.com

MSA Compliant SFP+ Transceiver Module - 10GBASE-T

10 Gbps | Copper | RJ45 | 30 m (98.4 ft) | Lifetime Warranty

Product ID: SFP10GBTST

  • Delivers reliable 10 GbE connections for 10GBASE-T compliant networks
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Complies with Multi-Source Agreement  (MSA) industry standards
  • Hot-swappable with fiber-optic modules
565,99 € EUR exc VAT
611,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand MSA Compliant
Industry Standards IEEE 802.3an 10GBASE-T
IEEE 802.3an 10GBASE-T
Performance
Auto MDIX Yes
Compatible Networks 10 Gbps
DDM No
Fiber Operating Mode Full-Duplex
Max Transfer Distance 30 m (98.4 ft)
Maximum Data Transfer Rate 10 Gbps
MTBF 4,598,430 hours
Type Copper
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements MSA compliant SFP+ port
Power
Power Consumption (In Watts) 2.3 W (max.)
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 12 cm [4.7 in]
Package Width 74 mm [2.9 in]
Shipping (Package) Weight 60 g [2.1 oz]
What's in the Box
Included in Package 1 - SFP+ transceiver
Material Zinc Alloy
Product Height 1.3 cm [0.5 in]
Product Length 70 mm [2.8 in]
Product Width 13.9 mm [0.5 in]
Weight of Product 28 g [1 oz]

Certifications