Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB 2.0 to Fiber Optic Converter - 100BaseFX SC
Connect to a 100Mbps fiber optic network through your laptop’s USB-A port
Product ID: US100A20FXSC
- Provides a fiber network connection to portable laptops or tablets
- Fiber-to-the-desk connectivity (FTTD) enhances security, reducing the risk of data leaks
- Add a 100Mbps 100BaseFX SC Ethernet connection through a USB 2.0 Type-A interface
- Highly portable design, with no need for an external power adapter (bus powered)
- 100Base-FX SC optical transceiver
- 2 km range over multimode fiber
- Certified drivers for Windows, macOS and Linux
- Plug-and-play installation
- Wake-on-LAN support
Pre-Order Available
May be in stock with partners
From a Partner
Support
Overview
This USB to fiber-optic converter lets you utilize the USB 2.0 (Type-A) port on your laptop or tablet to provide a secure fiber network connection. Windows® and Mac compatible, the network adapter provides a 100Mbps Ethernet network connection and 100BaseFX SC optical transceiver.
Fiber-optic SC port
With an optical transceiver for 100Base-FX networks, the USB to fiber converter delivers network connectivity with a maximum range of 2 km over multimode fiber.
Secure fiber-to-the-desk connectivity
For reliable fiber connectivity, this USB to fiber-optic converter protects your network from problems with electronic interference - a common issue with RJ45 networks. Fiber-to-the-desk connectivity (FTTD) maximizes network security, reducing the risk of data leaks of sensitive information, without compromising network speed and reliability.
Easy portability
Compact and portable, this USB 2.0 to fiber-optic converter is powered directly from the USB port, making it easy to connect when you’re on the go.
Plug and play
Get up and running quickly. The USB fiber-optic converter supports certified drivers for Windows, Mac and Linux®. When you plug the adapter into a USB port, you simply install the drivers and the adapter is ready to transmit over a fiber network.
The US100A20FXSC is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Provides a portable network connectivity solution for mobile professionals, to access a fiber network through the USB port on their laptop or tablet
Ideal for secure network connectivity - a direct fiber connection means no electronic interference, which can be a problem with RJ45 network cards
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V934337 | |
UPC Code | 065030874663 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 2.0 | |
Chipset ID | ASIX Electronics - AX88772C | |
Industry Standards | IEEE802.3x 100BASE-FX IEEE 802.1Q VLAN tagging |
|
Interface | Fiber Ethernet | |
Ports | 1 | |
Performance | ||
Compatible Networks | 1000 Mbps (1 Gbps) | |
DDM | No | |
Fiber Type | Multi Mode | |
Max Distance | 2 km (1.2 mi) | |
Max Transfer Distance | 2 km (1.2 mi) | |
Maximum Data Transfer Rate | 100 Mbps | |
Promiscuous Mode | Yes | |
Wavelength | 1310nm | |
Connector(s) | ||
Connector Type(s) | 1 - USB Type-A (4 pin) USB 2.0 Female | |
1 - Fiber Optic SC Female | ||
Software | ||
OS Compatibility | Windows® 7, 8, 8.1, 10 Windows® Server 2008, 2012, 2106 macOS 10.9 - 10.13 Linux® kernel 3.5 to 4.11.x, LTS versions only |
|
Indicators | ||
LED Indicators | 1 - Power | |
1 - Link/Activity | ||
Power | ||
Power Source | USB-Powered | |
Environmental | ||
Humidity | 5% ~ 90% RH | |
Operating Temperature | 0°C ~ 60°C (32° ~ 140°F) | |
Storage Temperature | -10° ~ 70°C (14° ~ 158°F) | |
Physical Characteristics | ||
Cable Length | 195 mm [7.7 in] | |
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 20 mm [0.8 in] | |
Product Length | 260 mm [10.2 in] | |
Product Weight | 100 g [3.5 oz] | |
Product Width | 55 mm [2.2 in] | |
Packaging Information | ||
Shipping (Package) Weight | 120 g [4.2 oz] | |
What's in the Box | ||
Included in Package | 1 - network adapter | |
1 - quick-start guide |
Compatibility










Windows® Server 2008, 2012, 2106
macOS 10.9 - 10.13
Linux® kernel 3.5 to 4.11.x, LTS versions only
Related Products
USB 3.0 to Fiber Optic Converter - 1000Base-SX SC
Connect to a fiber Gigabit Ethernet optic network through your laptop’s USB-A port
USB 2.0 to Fiber Optic Converter - Open SFP
Connect to a 100Mbps Ethernet network through your laptop’s USB-A port using the 100Mbps SFP of your choice
USB 3.0 to Fiber Optic Converter - Open SFP
Connect to a Gigabit Ethernet network through your laptop’s USB-A port using the Gigabit SFP of your choice
USB-C to Fiber Optic Converter - Open SFP
Connect to a GbE network through your laptop’s USB-C port using the Gigabit SFP of your choice
Accessories
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/SC - 3 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 62.5/125 - LSZH - LC/SC - 3 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 62.5/125 - LSZH - ST/SC - 3 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 62.5/125 - LSZH - ST/SC - 3 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Product Support
Drivers & Downloads
Driver(s):
-
[ASIX AX88772C] Windows USB Ethernet Adapter.zip
Version: 3.18.2.0 - Windows_Release_Notes.txt
-
[ASIX AX88772C] Mac USB Ethernet Adapter.zip
Version: 2.5.0 - Mac_Release_Notes.txt
-
[ASIX AX88772C] Linux USB Ethernet Adapter.zip
Version: 4.18.1
Manual(s):
Compliance Letter(s):
Data Sheet(s)
- US100A20FXSC_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+