StarTech.com

USB 2.0 to Fiber Optic Converter - Open SFP

Connect to a 100Mbps Ethernet network through your laptop’s USB-A port using the 100Mbps SFP of your choice

Product ID: US100A20SFP

  • Provides a fiber network connection to portable laptops or tablets
  • Fiber-to-the-desk connectivity (FTTD) enhances security, reducing the risk of data leaks
  • Add a 100Mbps Ethernet connection through a USB 2.0 Type-A interface
View More
  • Highly portable design, with no need for an external power adapter (bus powered)
  • Open SFP slot, compatible with 100Mbps MSA compliant SFP modules
  • Certified drivers for Windows and Linux
  • Plug-and-play installation
  • Wake-on-LAN support
202,99 € EUR exc VAT
219,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID ASIX Electronics - AX88772C
Interface Fiber Ethernet
Ports 1
Performance
Compatible Networks 100 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 100 Mbps
Promiscuous Mode Yes
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Female
External Ports 1 - SFP Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows® Server 2008, 2012, 2106
Mac OS X® 10.9 to 10.14
Linux® kernel 3.5 to 4.11.x, LTS versions only
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
System and Cable Requirements USB-enabled computer with an available USB 2.0 port
100Mbps SFP transceiver with your desired network connection
Indicators
LED Indicators 1 - Power
1 - Link/Activity
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C ~ 60°C (32° ~ 140°F)
Storage Temperature -10° ~ 70°C (14° ~ 158°F)
Physical Characteristics
Cable Length 195 mm [7.7 in]
Color Black
Material Plastic
Product Height 2 cm [0.8 in]
Product Length 16.7 cm [6.6 in]
Product Width 14 cm [5.5 in]
Weight of Product 106 g [3.7 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 26.7 cm [10.5 in]
Package Width 50 mm [2 in]
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - network adapter
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows® Server 2008, 2012, 2106
Mac OS X® 10.9 to 10.14
Linux® kernel 3.5 to 4.11.x, LTS versions only

Certifications

Related Products

USB-C to Fiber Optic Converter - Open SFP
US1GC30SFP
USB-C to Fiber Optic Converter - Open SFP

Connect to a GbE network through your laptop’s USB-C port using the Gigabit SFP of your choice

368,99 € exc VAT
398,51 € inc VAT
USB 2.0 to Fiber Optic Converter - 100BaseFX SC
US100A20FXSC
USB 2.0 to Fiber Optic Converter - 100BaseFX SC

Connect to a 100Mbps fiber optic network through your laptop’s USB-A port

254,99 € exc VAT
275,39 € inc VAT
USB 3.0 to Fiber Optic Converter - 1000Base-SX SC
US1GA30SXSC
USB 3.0 to Fiber Optic Converter - 1000Base-SX SC

Connect to a fiber Gigabit Ethernet optic network through your laptop’s USB-A port

435,99 € exc VAT
470,87 € inc VAT
USB 3.0 to Fiber Optic Converter - Open SFP
US1GA30SFP
USB 3.0 to Fiber Optic Converter - Open SFP

Connect to a Gigabit Ethernet network through your laptop’s USB-A port using the Gigabit SFP of your choice

358,99 € exc VAT
387,71 € inc VAT

Accessories