StarTech.com

15 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

Product ID: SVECONUS15

  • Single cable design connects VGA, USB keyboard and Mouse
  • Connectors are color coded to PC99 specifications for easy installation
  • Video cable is constructed of mini-coax wire for excellent picture clarity
26,99 € EUR exc VAT
29,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Product Length 4.6 m [15 ft]
Weight of Product 346 g [12.2 oz]
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 356 g [12.6 oz]
What's in the Box
Included in Package 1 - 15ft 2-in-1 USB VGA KVM Cable

Certifications