StarTech.com

6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

Product ID: SVUSBVGA6

  • Connectors are color coded to PC99 specifications for easy installation
  • Single cable design sends VGA video and USB keyboard and mouse signals to the host PC from the KVM switch
  • Video cable is constructed of mini-coax wire for excellent picture clarity
  • Allows for file transfer between KVM and PC
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 189 g [6.7 oz]
Packaging Information
Package Height 50 mm [2 in]
Package Length 29 cm [11.4 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 196 g [6.9 oz]
What's in the Box
Included in Package 1 - 6 ft 2-in-1 USB KVM Cable

Certifications

Related Products

10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
SVUSBVGA10
10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

18,99 € exc VAT
20,51 € inc VAT