StarTech.com

6 ft 3-in-1 Ultra Thin PS/2 KVM Cable

Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable

Product ID: SVECON6

  • 3-in-1 molded KVM cable reduces cable clutter and tangles
  • Single cable design connects VGA, PS/2 keyboard and Mouse
  • Video cable is constructed of mini-coax wire for excellent picture clarity
10,99 € EUR exc VAT
11,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
2 - PS/2 (6 pin, Mini-DIN) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 191 g [6.7 oz]
Packaging Information
Package Height 21.3 cm [8.4 in]
Package Length 12.6 cm [5 in]
Package Width 27 mm [1.1 in]
Shipping (Package) Weight 191 g [6.7 oz]
What's in the Box
Included in Package 1 - 6ft 3-in-1 Thin PS/2 KVM Cable

Certifications

Accessories