StarTech.com

6 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

Product ID: SVECONUS6

  • Single cable design connects VGA, USB keyboard and Mouse
  • Connectors are color coded to PC99 specifications for easy installation
  • Video cable is constructed of mini-coax wire for excellent picture clarity
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 181 g [6.4 oz]
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 190 g [6.7 oz]
What's in the Box
Included in Package 1 - 6ft 2-in-1 Thin USB KVM Cable

Certifications