StarTech.com

2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

Product ID: SV211DPUA

  • Supports resolutions up to 2560x1600
  • Switch PCs via push-button, hot-keys or switching software
  • Space-saving design, minimal footprint
View More
  • Integrated KVM cables and remote switch
  • Switching software supports PC and Mac® platforms
  • USB Powered - No external power adapter required
  • Independent audio/mic switching for uninterrupted audio
  • Analog (3.5mm) and DisplayPort audio supported
  • Supports hot-plugging
  • Remote switch on 1.5m (5ft.) cable
125,99 € EUR exc VAT
136,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type DisplayPort
Rack-Mountable No
Performance
Audio Specifications Analog (3.5mm) and DisplayPort audio supported
Hot-Key Selection Yes
IP Control No
On-Screen Display No
Port Selection Support Push Button, Hotkeys, and Software
Connector(s)
Console Interface(s) 1 - DisplayPort (20 pin) Female
2 - 3.5 mm Mini-Jack (3 Position)
2 - USB Type-A (4 pin) USB 2.0
Host Connectors 1 - DisplayPort (20 pin) Latching Male
1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.6 to 10.9
Special Notes / Requirements
Note OS Compatibility refers to KVM software only - the KVM itself can be used without software on any platform
If you intend to convert the DisplayPort KVM to work with different video sources or displays such as HDMI or VGA, active adapters are required
Indicators
LED Indicators 1 - PC Selection indictor
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH Non-Condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (4°F to 140°F)
Physical Characteristics
Cable Length 850 mm [33.5 in]
Color Black
Material Plastic
Product Height 2.3 cm [0.9 in]
Product Length 88 mm [3.5 in]
Product Width 66 mm [2.6 in]
Weight of Product 367 g [13 oz]
Packaging Information
Package Height 62 mm [2.4 in]
Package Length 25 cm [9.8 in]
Package Width 16.3 cm [6.4 in]
Shipping (Package) Weight 480 g [16.9 oz]
What's in the Box
Included in Package 1 - KVM Switch
1 - Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.6 to 10.9

Certifications

Related Products

2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz
SV231DPU2
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz

Control two DisplayPort, USB-equipped PCs with a single monitor, keyboard and mouse peripheral set

125,99 € exc VAT
136,07 € inc VAT
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
SV231DPDDUA2
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

501,99 € exc VAT
542,15 € inc VAT
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
612,35 € inc VAT

Accessories