StarTech.com

2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz

Control two DisplayPort, USB-equipped PCs with a single monitor, keyboard and mouse peripheral set

Product ID: SV231DPU2

  • Astonishing picture quality with support for video resolutions up to 4K
  • Maximum productivity with multi-system access
  • Hassle-free operation with hotkey and push-button switching (hot keys supported in Windows only)
View More
  • 7.1 digital audio support
  • Full plug-and-play support with USB keyboards, mice, and connected peripherals
  • Supports resolutions up to 3840 x 2160 @ 30Hz
  • No driver or software required
  • Supports DDC2B pass through
  • Works with Mini-DisplayPort, HDMI, and DVI adapters
125,99 € EUR exc VAT
136,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
Industry Standards HDCP 2.2
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type DisplayPort
Rack-Mountable No
Performance
Audio Specifications 7.1 digital audio (dependent on supporting display and video sources)
DVI Support Yes - Dual Link
General Specifications To achieve the maximum resolution of 4K at 30Hz, a video source and display that support that resolution are required.
Hotkey switch commands are only supported when using Windows computers.
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 4K - 3840 x 2160 @ 30Hz (supporting video source and display required)
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Video Revision DisplayPort 1.1
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - DisplayPort (20 pin) Female
3 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - DisplayPort (20 pin) Female
2 - USB B (4 pin) Female
Special Notes / Requirements
Note For audio support the display must support DisplayPort audio, and the source and display must have compatible DisplayPort revisions
Indicators
LED Indicators 1 - Port 1 active LED
1 - Port 2 active LED
Power
Power Source USB-Powered
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1.2 m [3.9 ft]
Color Black
Product Height 2.5 cm [1 in]
Product Length 17.7 cm [7 in]
Product Width 82 mm [3.2 in]
Weight of Product 346 g [12.2 oz]
Packaging Information
Package Height 72 mm [2.8 in]
Package Length 24.3 cm [9.6 in]
Package Width 19 cm [7.5 in]
Shipping (Package) Weight 888 g [31.3 oz]
What's in the Box
Included in Package 1 - 2-Port DisplayPort KVM Switch
2 - 4 ft (1.2 m) DisplayPort KVM Cables
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
SV231DPDDUA2
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

501,99 € exc VAT
542,15 € inc VAT
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
612,35 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
136,07 € inc VAT

Accessories