StarTech.com

4-Port Dual-Monitor Dual-Link DVI KVM Switch with USB 3.0 Hub

DVI KVM Switch | TAA Compliant | 2560 x 1600 Digital Resolution | Stereo Audio

Product ID: SV431DL2DU3A

  • TAA compliant for government GSA schedule purchases
  • Increases productivity with ports to connect up to 2 HD multimedia displays
  • Achieve higher resolutions at 2560 x 1600 at 60Hz with Dual-Link DVI support
View More
  • Eliminates the need to purchase extra equipment with built-in 2-port USB 3.0 hub
  • Supports separate 3.5 mm audio with both dedicated microphone and speaker jacks
824,99 € EUR exc VAT
890,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
Industry Standards USB 3.0
KVM Ports 4
Number of Monitors Supported 2
PC Interface USB 3.0
PC Video Type DVI
Rack-Mountable No
Performance
Audio Specifications 2-channel stereo
Auto Scan 3, 8, 15 & 30 seconds
DVI Support Yes - Dual Link
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 2048 x 1536
Maximum Digital Resolutions 2560 x 1600
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Supported Resolutions Minimum 640 x 480
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - DVI-I (29 pin) Female Output
2 - USB Type-A (4 pin; HID Port) USB 1.1 Female Input
2 - USB Type-A (9 pin) USB 3.0 Female
2 - 3.5 mm Audio Female Output
Host Connectors 4 - USB Type-B (9 pin) USB 3.0 Female
8 - DVI-I (29 pin) Female Input
8 - 3.5 mm Audio Female Input
Indicators
LED Indicators 4 - Red (Active)
4 - Green (Sync)
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 18W
Power Source AC Adapter Included
Environmental
Humidity 90% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 6.6 cm [2.6 in]
Product Length 25.3 cm [10 in]
Product Width 10 cm [3.9 in]
Weight of Product 1.3 kg [2.9 lb]
Packaging Information
Package Height 19.1 cm [7.5 in]
Package Length 26.8 cm [10.6 in]
Package Width 16 cm [6.3 in]
Shipping (Package) Weight 300 g [10.6 oz]
What's in the Box
Included in Package 1 - KVM switch
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port HDMI KVM Switch - USB 3.0 - 1080p
SV431HDU3A2
4-Port HDMI KVM Switch - USB 3.0 - 1080p

Control four HDMI computers using a single console, with a built-in USB 3.0 hub for sharing additional peripheral devices

504,99 € exc VAT
545,39 € inc VAT
4 Port HDMI KVM Switch - 4K 30Hz - Dual Display
SV431DHD4KU
4 Port HDMI KVM Switch - 4K 30Hz - Dual Display

This 4K HDMI KVM with dual monitor support lets you control four HDMI computers with a single mouse, keyboard and dual monitors up to 4K at 30Hz

895,99 € exc VAT
967,67 € inc VAT
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
612,35 € inc VAT
4-Port Dual DisplayPort KVM Switch - 4K 60Hz
SV431DPDDUA2
4-Port Dual DisplayPort KVM Switch - 4K 60Hz

This 4-port Dual DP KVM switch combines dual 4K 60Hz displays with KVM switch control of four connected PC and MAC computers

1 033,99 € exc VAT
1 116,71 € inc VAT
4 Port DisplayPort KVM Switch with 4K 60Hz Resolution
SV431DPUA2
4 Port DisplayPort KVM Switch with 4K 60Hz Resolution

DisplayPort 1.2 KVM | TAA Compliant | USB 2.0 Hub | 7.1 HD Digital Audio

578,99 € exc VAT
625,31 € inc VAT
4 Port Professional VGA USB KVM Switch with Hub
SV431USB
4 Port Professional VGA USB KVM Switch with Hub

Control up to 4 PC or Mac® computers from a single keyboard, mouse and monitor and share any USB device between all connected computers

119,99 € exc VAT
129,59 € inc VAT
4 Port HDMI KVM Switch - 4K 30Hz - Dual Display
SV431DHD4KU
4 Port HDMI KVM Switch - 4K 30Hz - Dual Display

This 4K HDMI KVM with dual monitor support lets you control four HDMI computers with a single mouse, keyboard and dual monitors up to 4K at 30Hz

895,99 € exc VAT
967,67 € inc VAT

Accessories