Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1U Rack Mount Brackets for the SV841DUSBI KVM Switch

Product ID: 841RACKBRKT

Mount the SV841DUSBI KVM switch into a standard server rack, in either a one or two-across configuration

Features
  • Supports a one-across or two-across mounting configuration

  • Includes all necessary screws for installation

Available in
36,99 € EUR exc VAT
39,95 € inc VAT

ID: 841RACKBRKT

For more products like this please visit our European online store today!

The 841RACKBRKT 1U Rack Mount Brackets for the SV841DUSBI KVM Switch let you mount your SV841DUSBI IP KVM into a standard server rack.

Designed for simple installation and versatility, this rack mount kit includes the required pieces to mount either a single KVM in your rack, or mount two KVMs across the rack in a two-across (side-by-side) configuration. Works with the StarTech.com 8 Port USB VGA IP KVM Switch (SV841DUSBI).

Backed by a StarTech.com 2-year warranty and free, lifetime technical support.

The StarTech.com Advantage
  • Save desk or table space by rack-mounting equipment
Applications
  • Mount 1 or 2 SV841DUSBI IP KVMs in a standard server rack or cabinet
Product Numbers
Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Product Weight 562 g [19.8 oz]
Packaging Information
Shipping (Package) Weight 514 g [18.1 oz]
What's in the Box
Included in Package 1 - Long Bracket
2 - Short Brackets
6 - M5 Rack Screws
8 - M4x8mm Screws
6 - M4x8mm Thumb Screws
1 - Instruction Manual
1U Rackmount Brackets for KVM Switch (SV431 Series)
SV431RACK

1U Rackmount Brackets for KVM Switch (SV431 Series)

Mount a 1U SV431 Series KVM switch into your server rack or cabinet

37,99 € exc VAT
41,03 € inc VAT

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.