StarTech.com

12U 19in Desktop Open Frame 2 Post Rack

Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack

Product ID: RK12OD

  • Includes 20 M5 Screws and Cage Nuts for mounting devices
  • Easy to assemble
  • TAA compliant for GSA Schedule purchases
View More
  • Lightweight design for easy relocation
  • Meets EIA standards
65,99 € EUR exc VAT
71,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile G-Shape
Rack Type 2-Post
Special Features Easy Assembly
U Height 12U
Wallmountable No
Performance
Weight Capacity 50 kg [110.5 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Product Height 58.6 cm [23.1 in]
Product Length 29.2 cm [11.5 in]
Product Width 50.3 cm [19.8 in]
Weight of Product 2.6 kg [5.6 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 99 mm [3.9 in]
Package Length 61 cm [24 in]
Package Width 16.4 cm [6.5 in]
Shipping (Package) Weight 3.1 kg [6.8 lb]
What's in the Box
Included in Package 2 - 12U Vertical Post
2 - Legs
1 - Base Bracket
1 - Package of assembly hardware (8 Screws)
20 - M5 Screws
20 - M5 Cage Nuts
4 - Rubber Feet

Certifications

Related Products

25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
635,03 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1 078,91 € inc VAT
6U 13.75 in. Deep Wall Mounting Bracket for Patch Panel
WALLMOUNT6
6U 13.75 in. Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
72,35 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
30,23 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
43,19 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
52,91 € inc VAT

Accessories