StarTech.com

12U Sideways Wall-Mount Rack for Servers

Wall Mount your Server or Networking Equipment Sideways, for Easy Access

Product ID: RK1219SIDEM

  • Wall mount holes are 16" from center-to-center, for mounting to any standard wooden studs (easily mounts to concrete or steel as well)
  • Package includes all necessary screws/nuts for mounting equipment
  • TAA compliant for GSA Schedule purchases
View More
  • Mounts equipment facing perpendicular to the wall
  • Sturdy SPCC cold-rolled steel construction
  • Open frame design for optimum airflow
  • Ships fully assembled and ready to use
527,99 € EUR exc VAT
570,23 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Special Features Ships Fully Assembled
Wall-Mountable
U Height 12U
Wallmountable Yes
Performance
Weight Capacity 159 kg [351.4 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 52.9 cm [20.8 in]
Product Height 65.9 cm [25.9 in]
Product Length 56.6 cm [22.3 in]
Product Width 53.8 cm [21.2 in]
Weight of Product 21.1 kg [46.7 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 69 cm [27.2 in]
Package Length 59.2 cm [23.3 in]
Package Width 56.2 cm [22.1 in]
Shipping (Package) Weight 24.7 kg [54.6 lb]
What's in the Box
Included in Package 1 - 12U Rack
48 - M5 Screws
48 - M5 Cage Nuts

Certifications

Related Products

8U Open Frame Wall Mount Equipment Rack - Adjustable Depth
RK812WALLOA
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth

Mount your network and telecommunications equipment with the convenience of adjustable depth

228,99 € exc VAT
247,31 € inc VAT
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
174,95 € inc VAT
Wall-Mount Server Rack - 4U
RK419WALVO
Wall-Mount Server Rack - 4U

Vertically mount your server or networking equipment to a wall, in this low-profile cabinet

236,99 € exc VAT
255,95 € inc VAT
Wall-Mount Server Rack - 2U
RK219WALVO
Wall-Mount Server Rack - 2U

Vertically mount your server or networking equipment to a wall, in this low-profile cabinet

161,99 € exc VAT
174,95 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
109,07 € inc VAT
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
72,35 € inc VAT

Accessories