StarTech.com

12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep

Store your servers, network and telecommunications equipment securely in this 12U solid steel rack

Product ID: RK1236BKF

  • Increase visibility and security with a glass door
  • Easy equipment installation
  • Keep your equipment at an optimal temperature with passive cooling
View More
  • Mount equipment at the top of the rack with a ceiling panel that features square venting holes that are cage nut compatible
  • Easy assembly at the point of installation for rapid deployment
  • Front and side mounting holes to accommodate different types of equipment
613,99 € EUR exc VAT
663,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Enclosed Cabinet
Front Door Construction Steel with Glass Window
Front Door Features Secure Key Lock with Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile G-Shape
Rack Type 4-Post
Rear Door Construction Steel Mesh
Side Panel Construction Aluminum
Side Panel Features Secure Key Lock with Removable Side Panels
Special Features Casters (Included)
Easy Assembly
Grounding Lug(s)
Leveling Feet
U-Markings
U Height 12U
Wallmountable No
Performance
Weight Capacity (Stationary) 800 kg [1768 lb]
Physical Characteristics
Color Black
Rear Door Features Secure Key Lock with Removable Back Door
Product Measurements
Internal Depth 74 cm [29.1 in]
Internal Width 60 cm [23.6 in]
Maximum Mounting Depth 74 cm [29.1 in]
Minimum Mounting Depth 14 cm [5.5 in]
Product Height 66.3 cm [26.1 in]
Product Height with Casters 73.4 cm [28.9 in]
Product Length 90 cm [35.4 in]
Product Width 60.3 cm [23.7 in]
Weight of Product 43.5 kg [96.2 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 32.2 cm [12.7 in]
Package Length 97.4 cm [38.3 in]
Package Width 73.4 cm [28.9 in]
Shipping (Package) Weight 52.6 kg [116.3 lb]
What's in the Box
Included in Package 3 - Bottom Panel
2 - Side Panel and Frame
1 - Top Panel
4 - Cross Brace
8 - Plastic Corner Caps
4 - Casters
2 - Sets of Keys
4 - Adjustable Feet
20 - M6 Cage Nuts
20 - M6 Screws
2 - Allen Wrench
1 - Assembly Screw Kit

Certifications

Related Products

22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1 078,91 € inc VAT
25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

1 124,99 € exc VAT
1 214,99 € inc VAT
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

407,99 € exc VAT
440,63 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
635,03 € inc VAT
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
174,95 € inc VAT

Accessories