StarTech.com

12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

Product ID: 4POSTRACK12

  • Store your servers, network and telecommunications equipment in this 12U open-frame rack
  • 12U Open Frame Rack with a weight capacity of 1000 lb (452.5 kg)
  • TAA compliant for GSA Schedule purchases
View More
  • Flat packed for easy shipping
  • Pre-drilled base and unobstructed ventilation
  • Heavy gauge adjustable mounting rails ensure broad equipment compatibility
407,99 € EUR exc VAT
440,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile C-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Base Plate with Floor-Anchoring Holes
Casters (Optional)
Easy Assembly
U Height 12U
Wallmountable No
Performance
Weight Capacity 452.5 kg [1000 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 100 cm [39.4 in]
Minimum Mounting Depth 46.5 cm [18.3 in]
Product Height 64.8 cm [25.5 in]
Product Height with Casters 71.9 cm [28.3 in]
Product Length 80 cm [31.5 in]
Product Width 57.2 cm [22.5 in]
Weight of Product 28.9 kg [63.9 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 17 cm [6.7 in]
Package Length 70.5 cm [27.8 in]
Package Width 64.4 cm [25.4 in]
Shipping (Package) Weight 31.7 kg [70 lb]
What's in the Box
Included in Package 1 - 12 U Open Rack
1 - Assembly Kit (Screw, Hex Key, Caps)
32 - M5 Screws
32 - M5 Cage Nuts
1 - Assembly Instructions

Certifications

Related Products

25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
635,03 € inc VAT

Accessories