StarTech.com

12U Rack Enclosure Server Cabinet - 21 in. Deep - Wood Finish - Flat Pack

Store IT equipment discreetly in the office, with a stylish wood-finished server cabinet

Product ID: RKWOODCAB12

  • 12U Enclosed cabinet with a stylish wood finish
  • Supports a weight capacity of up to 300lbs (136kg)
  • TAA compliant for GSA Schedule purchases
View More
  • Adjustable mounting depth from 16.7in (423mm) to 20.6in (523mm)
  • Ventilation and cable entry panels
  • Casters included
  • Front and rear key-lock
  • Flat-packed for easy shipping
1 117,99 € EUR exc VAT
1 207,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Options Two Optional Fans: 92 mm
Frame Type Enclosed Cabinet
Front Door Construction Wood with Glass Window
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Rear Door Construction Wood
Side Panel Construction Wood
Special Features Adjustable Mounting Rails
Casters (Included)
Easy Assembly
Leveling Feet
U Height 12U
Wallmountable No
Performance
Weight Capacity (Stationary) 136.1 kg [300.7 lb]
Physical Characteristics
Color Black & Brown
Rear Door Features Secure Key Lock with Removable Back Door
Product Measurements
Internal Depth 63.7 cm [25.1 in]
Internal Width 52.1 cm [20.5 in]
Maximum Mounting Depth 52.2 cm [20.6 in]
Minimum Mounting Depth 42.2 cm [16.6 in]
Product Height 65 cm [25.6 in]
Product Height with Casters 72.1 cm [28.4 in]
Product Length 66 cm [26 in]
Product Width 56 cm [22 in]
Weight of Product 30.7 kg [67.8 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 46 mm [1.8 in]
Package Length 75.3 cm [29.6 in]
Package Width 75.3 cm [29.6 in]
Shipping (Package) Weight 34.7 kg [76.7 lb]
What's in the Box
Included in Package 1 - Right Side Panel
1 - Left Side Panel
1 - Rack Top
1 - Rack Bottom
1 - Rear Panel
1 - Front Door
4 - Rack Rails
2 - Front/Rear Support
1 - Ventilation Panel
1 - Cable Entry Panel
4 - Panel Brackets
1 - Strike Plate
1 - Round Grommet
2 - Locking Latches (with 2 keys each)
4 - Casters
32 - M6x12 Screws
8 - M5x12 Screws
2 - M4x12 Screws
4 - M6x15
12 - Cams
12 - Connecting Bolts
16 - Dowel Pins
30 - M5 Screws
30 - M5 Cage Nuts
1 - Instruction Manual

Certifications

Related Products

12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep
RK1236BKF
12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep

Store your servers, network and telecommunications equipment securely in this 12U solid steel rack

613,99 € exc VAT
663,11 € inc VAT
25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

1 124,99 € exc VAT
1 214,99 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1 078,91 € inc VAT

Accessories