StarTech.com

Heavy Duty 2-Post Rack - 16U

Store your server, network and telecom devices in this sturdy steel rack

Product ID: 2POSTRACK16

  • Save space with a compact 2-post rack solution
  • Get heavy-duty weight capacity up to 350 lb. (158 kg)
  • Reduce your shipping costs with a flat-packed rack
View More
  • Easy equipment installation with tool-less clip nuts
  • Maximize compatibility with EIA-310-D compliance
  • 16U of rack space
202,99 € EUR exc VAT
219,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Circle (For Clip Nut)
Rack Type 2-Post
Special Features Easy Assembly
U Height 16U
Wallmountable No
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Product Height 78.7 cm [31 in]
Product Length 30.5 cm [12 in]
Product Width 51.8 cm [20.4 in]
Weight of Product 8 kg [17.7 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 73 mm [2.9 in]
Package Length 90.7 cm [35.7 in]
Package Width 34.8 cm [13.7 in]
Shipping (Package) Weight 9.3 kg [20.5 lb]
What's in the Box
Included in Package 1 - Right Bracket
1 - Left Bracket
1 - Top Bracket
1 - Bottom Bracket
4 - Rubber Feet
12 - 10-32 Phillips Screws
48 - 10-32 Mounting Screws
48 - Clip Nuts
1 - User Manual

Certifications

Related Products

Heavy Duty 2-Post Rack - 12U
2POSTRACK12
Heavy Duty 2-Post Rack - 12U

Store your server, network and telecom devices in this sturdy steel, open-frame rack

173,99 € exc VAT
187,91 € inc VAT

Accessories