StarTech.com

2-Post Server Rack with Casters - 42U

Store your equipment in this sturdy steel rack with casters for mobility

Product ID: 2POSTRACK42

  • Maximum portability with four swiveling casters for easy transportation
  • Widely compatible with most rack-mountable equipment with square mounting holes and a 2-post open frame design
  • Superior durability and stability with full-steel construction
View More
  • 42U of mounting space
  • Mount standard networking equipment using standard cage nuts and screws
  • Easy assembly at the point of installation for rapid deployment
217,99 € EUR exc VAT
235,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile C-Shape
Rack Type 2-Post
Special Features Casters (Included)
Easy Assembly
U-Markings
U Height 42U
Wallmountable No
Performance
Weight Capacity (Stationary) 300 kg [663 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Product Height 200.8 cm [79.1 in]
Product Height with Casters 207.9 cm [81.9 in]
Product Length 60 cm [23.6 in]
Product Width 59.7 cm [23.5 in]
Weight of Product 23.6 kg [52.1 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 17.1 cm [6.7 in]
Package Length 2.1 m [6.7 ft]
Package Width 21.7 cm [8.5 in]
Shipping (Package) Weight 29.9 kg [66.2 lb]
What's in the Box
Included in Package 2 - Bottom Supporting Beams
2 - Vertical Rails
2 - Horizontal Rails
2 - Angle Support Beams
2 - 2" Heavy-Duty Casters
2 - 2" Heavy-Duty Locking Casters
30 - M6 Screws
20 - M6 Nuts
16 - M6 Caster Screws
32 - M6 Cage Nuts
32 - M6 Rack Screws
32 - Plastic Washers
1 - Hex Key 4mm
1 - Quick Install Guide

Certifications

Accessories