StarTech.com

25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

Product ID: 4POSTRACK25

  • 25U Open frame design
  • Adjustable mounting depth from 18.3 - 39.2in
  • Supports a weight capacity of up to 994.5lbs (450kg)
View More
  • Heavy gauge mounting rails
  • Pre-drilled holes to secure the rack directly to the floor
  • Unobstructed ventilation and cable routing
  • Flat-packed for easy shipping
  • TAA compliant for GSA Schedule purchases
587,99 € EUR exc VAT
635,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile C-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Base Plate with Floor-Anchoring Holes
Casters (Optional)
Easy Assembly
U Height 25U
Wallmountable No
Performance
Weight Capacity 450 kg [994.5 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 99.7 cm [39.3 in]
Minimum Mounting Depth 46.6 cm [18.3 in]
Product Height 122.5 cm [48.2 in]
Product Height with Casters 129.6 cm [51 in]
Product Length 62 cm [24.4 in]
Product Width 57.1 cm [22.5 in]
Weight of Product 38.1 kg [84.2 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 17.2 cm [6.8 in]
Package Length 1.3 m [4.2 ft]
Package Width 63.8 cm [25.1 in]
Shipping (Package) Weight 41.7 kg [92.2 lb]
What's in the Box
Included in Package 2 - Front/Rear Frames
2 - Floor Plates
6 - Adjustable Horizontal Arms
2 - Floor Mounting Brackets
1 - M8 Hex Key
8 - M8x25 Hex Socket Screws
42 - M5x15 Truss Head Screws
16 - Bushing Caps
62 - M5 Screws
62 - M5 Cage Nuts

Certifications

Accessories