StarTech.com

25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 25U open-frame rack

Product ID: 4POSTRACK25U

  • 25U Open frame design
  • Adjustable mounting depth from 22 - 40in
  • Supports a static loading capacity of 1200lbs (544kg)
View More
  • Easy-to-read rack Unit (U) and depth adjustment markings
  • Casters, leveling feet and cable management hooks included
  • Pre-drilled holes to secure the rack directly to the floor
  • Easy to assemble
  • Flat-packed for easy shipping
369,99 € EUR exc VAT
399,59 € EUR inc VAT

Overview

The 4POSTRACK25U 25U Server Rack lets you store your servers, network and telecommunications equipment in a sturdy, adjustable depth open-frame rack.

Designed with ease of use in mind, this 25U rack offers easy-to-read markings for both rack units (U) and depth, with a wide range of mounting depth adjustments (22 - 40in) that make it easy to adapt the rack to fit your equipment.

This durable 4-post rack supports a static loading capacity of up to 1200lbs (544kg), and offers compliance with several industry rack standards (EIA/ECA-310, IEC 60297, DIN 41494) for a universal design that's compatible with most rack equipment.

For a complete server storage solution that saves you time and hassle, the rack includes optional accessories such as casters, leveling feet and cable management hooks. The base is also pre-drilled for securely fastening the rack to the floor if needed, providing you with additional stability to better suit your server environment.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Mount your equipment easily, with clearly marked rack units (U) and depth
  • Adapt the rack to your equipment easily, with an adjustable depth design
  • Customize the rack to fit your environment using the included optional accessories

Applications

Durable storage for rackmount servers, KVM switches, and networking equipment

Suitable for rackmount equipment where security at the rack level is not required

Rack-mounting A/V equipment in a radio or television studio

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adjustable Mounting Rails Yes
Adjustable Size of Built-in Leveling Feet 100 mm [3.94 in]
Cable Management Yes Hooks
Casters Included
Fan(s) No
Frame Type Open Frame
Industry Standards EIA-310-D
Ladder Offset 15 mm [0.6 in]
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 32 - M6
Rack Type 4-Post
Style Floor-Standing
Tools Included Yes
U Height 25U
U Markings Yes
Wallmountable No
Performance
Weight Capacity (Stationary) 544.3 kg [1202.9 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Height with Casters 1290 mm [50.8 in]
Internal Height 1115.8 mm [43.9 in]
Maximum Mounting Depth 1017 mm [40 in]
Minimum Mounting Depth 560 mm [22 in]
Product Height 1213 mm [47.8 in]
Product Length 1048 mm [41.3 in]
Product Weight 33 kg [72.9 lb]
Product Width 604 mm [23.8 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) Yes
Shipping (Package) Weight 35 kg [77.4 lb]
What's in the Box
Included in Package 2 - Left Vertical Rail
2 - Right Vertical Rail
2 - Base Bracket
8 - Corner Section
4 - Center Section
2 - Top Bracket
48 - M8 Bolt
48 - M8 Washer
1 - M8 (13mm) Wrench
1 - M6 (10mm) Wrench
1 - Phillips Screwdriver
32 - M6 Cage Nut
32 - PVC Cup Washer
32 - M6 Phillips Head Screw
12 - Cable Management Hook
12 - Hook Mounting Screw
4 - Casters
4 - Leveling Feet
16 - M6 Screw
16 - M6 Flat Washer
16 - M6 Flange Nut
4 - Grounding Wires

Certifications

Related Products

42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks
4POSTRACK42
42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 42U open-frame rack

416,99 € exc VAT
450,35 € inc VAT
12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK12U
12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 12U open-frame rack

315,99 € exc VAT
341,27 € inc VAT
25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

1 124,99 € exc VAT
1 214,99 € inc VAT

Accessories