StarTech.com

4U 19in Secure Horizontal Wall Mountable Server Rack - 2 Fans Included

Wall-mount your server or networking equipment horizontally or vertically

Product ID: RK419WALVSGB

  • Includes optional 4U steel plate which acts as a shelf, allowing the rack to be used as a wall case for any non-rackmount equipment
  • Hinged, lockable front cover
  • TAA compliant for GSA Schedule purchases
View More
  • Both the top cover and the rack body are lockable separately for varying security levels
  • 2 x 120mm fans included
  • Wall mounting holes are 16in center to center, for greater stability and mounting to standard wall studs
  • Compatible with most 19in wide rack-mountable equipment
  • Solid steel construction
  • Constructed to meet the EIA-RS310 19in rack standards
574,99 € EUR exc VAT
620,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fan Options Two Fans Included: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel
Front Door Features Secure Key Lock with Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 2-Post
Side Panel Construction Steel
Special Features Grounding Lug(s)
Lockable Top Hatch
Ships Fully Assembled
Wall-Mountable
U Height 4U
Wallmountable Yes
Performance
Airflow Rate 106 CFM
Audible Noise 46 dBA @ 1 Meter
Weight Capacity 68 kg [150.3 lb]
Physical Characteristics
Color Black
Product Measurements
Internal Depth 58.5 cm [23 in]
Internal Width 48.5 cm [19.1 in]
Maximum Mounting Depth 52.1 cm [20.5 in]
Product Height 21.9 cm [8.6 in]
Product Length 644 mm [25.4 in]
Product Width 721 mm [28.4 in]
Weight of Product 19.9 kg [44 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 28.8 cm [11.3 in]
Package Length 77.4 cm [30.5 in]
Package Width 71 cm [28 in]
Shipping (Package) Weight 23.1 kg [51 lb]
What's in the Box
Included in Package 1 - RK419WALVS 4U Wallmount Rack
1 - Set of Keys
1 - UK to EU Plug Converter
24 - #10-32 Screws
24 - #10-32 Cage Nuts

Certifications

Related Products

Wall-Mount Server Rack - 4U
RK419WALVO
Wall-Mount Server Rack - 4U

Vertically mount your server or networking equipment to a wall, in this low-profile cabinet

236,99 € exc VAT
255,95 € inc VAT
Wall-Mount Server Rack - 2U
RK219WALVO
Wall-Mount Server Rack - 2U

Vertically mount your server or networking equipment to a wall, in this low-profile cabinet

161,99 € exc VAT
174,95 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
109,07 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
86,39 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
72,35 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
60,47 € inc VAT
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
174,95 € inc VAT

Accessories