StarTech.com

1U 19in Metal Rackmount Cable Management Panel

Organize and manage network, server and KVM cabling in your server rack

Product ID: CABLMANAGER2

  • 3in (76mm) tall ABS plastic hooks, spaced 4in (105mm) apart
  • 1U rack design
  • TAA compliant for GSA Schedule purchases
View More
  • Sturdy steel panel construction
  • Mounts to standard 19" 2 or 4-post server racks
40,99 € EUR exc VAT
44,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Steel
Mounting Options Front Mount (Front Only)
Orientation Horizontal
U Height 1U
Physical Characteristics
Material Steel
Product Height 4.3 cm [1.7 in]
Product Length 88.6 mm [3.5 in]
Product Width 48.3 cm [19 in]
Weight of Product 378.1 g [13.3 oz]
Packaging Information
Package Height 37 mm [1.5 in]
Package Length 50 cm [19.7 in]
Package Width 52 mm [2 in]
Shipping (Package) Weight 444.1 g [15.7 oz]
What's in the Box
Included in Package 1 - 1U Metal Cable Manager for 19" Rack
1 - Instruction Sheet

Certifications