StarTech.com

100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

Product ID: CABSCREWM52

  • Package includes 100x M5 Screws and 100x M5 Nuts
  • Nickel-plated finish to prevent rust
  • Square cage nut designed for racks and cabinets with square holes
  • Hassle-free installation with cage nut installation tool included
96,99 € EUR exc VAT
104,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Mounting Screws and Cage Nuts
Quantity per package 100
Thread Type(s) M5
Physical Characteristics
Color Silver
Product Length 12 mm [0.5 in]
Product Width 5 mm [0.2 in]
Weight of Product 891.8 g [31.5 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 28.5 cm [11.2 in]
Package Width 13.7 cm [5.4 in]
Shipping (Package) Weight 898.3 g [31.7 oz]
What's in the Box
Included in Package 100 - M5 screws
100 - M5 cage nuts
1 - cage nut installation tool

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
28,07 € inc VAT
50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6
50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
28,07 € inc VAT
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM5
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

51,99 € exc VAT
56,15 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
63,71 € inc VAT
M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
110,15 € inc VAT
50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS
50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
30,23 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
33,47 € inc VAT

Accessories