StarTech.com

50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

Product ID: CABCAGENUTS6

  • Package of 50 M6 Cage Nuts
  • Nickel-plated finish to prevent rust
  • TAA compliant for GSA Schedule purchases
View More
  • Square cage nut designed for racks and cabinets with square holes
  • Hassle-free installation with cage nut installation tool included
25,99 € EUR exc VAT
28,07 € EUR inc VAT

Overview

The 50-Pack of M6 Cage Nuts for Server Racks and Cabinets is ideal to have on hand for installing servers, network equipment, AV equipment and other rackmount devices securely into your storage cabinet or server rack. Each pack includes a cage nut installation tool to ensure a fast and simple installation of each cage nut. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

This package contains steel cage nuts only, mounting screws are sold separately (See Related Products Tab).

Backed by a StarTech.com lifetime warranty.

The StarTech.com Advantage

  • Quick shipping direct or from all major distributors and resellers

Applications

Mount standard rack mountable equipment into a server rack or cabinet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Cage Nuts
Quantity per package 50
Thread Type(s) M6
Physical Characteristics
Color Silver
Product Weight 215.5 g [7.6 oz]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 50 - M6 cage nuts
1 - cage nut installation tool

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
28,07 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
33,47 € inc VAT
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM5
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

51,99 € exc VAT
56,15 € inc VAT
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM52
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

96,99 € exc VAT
104,75 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
63,71 € inc VAT
M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
110,15 € inc VAT
50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS
50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
30,23 € inc VAT

Accessories