StarTech.com

M5 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

Product ID: CABSCREWSB

  • All-black steel construction
  • Fifty M5 screws included
  • TAA compliant for GSA Schedule purchases
29,99 € EUR exc VAT
32,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Mounting Screws
Quantity per package 50
Thread Type(s) M5
Physical Characteristics
Product Height 1.3 cm [0.5 in]
Product Length 12 mm [0.5 in]
Product Width 13 mm [0.5 in]
Weight of Product 216.8 g [7.7 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Width 89 mm [3.5 in]
Shipping (Package) Weight 218.6 g [7.7 oz]
What's in the Box
Included in Package 50 - M5 screws

Certifications

Related Products

M5 x 12mm - Mounting Screws - 100 Pack, Black
CABSCREWSM5B
M5 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

53,99 € exc VAT
58,31 € inc VAT
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black
CABSCREWM5B
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws and nuts

52,99 € exc VAT
57,23 € inc VAT

Accessories