StarTech.com

M5 Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

Product ID: CABCAGENUTSB

  • All-black steel construction
  • Fifty M5 cage nuts included
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
25,99 € EUR exc VAT
28,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Cage Nuts
Quantity per package 50
Thread Type(s) M5
Physical Characteristics
Product Height 0.9 cm [0.4 in]
Product Length 13 mm [0.5 in]
Product Width 13 mm [0.5 in]
Weight of Product 223.2 g [7.9 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 227.7 g [8 oz]
What's in the Box
Included in Package 50 - M5 cage nuts
1 - cage nut installation tool

Certifications

Related Products

M5 x 12mm - Mounting Screws - 50 Pack, Black
CABSCREWSB
M5 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

29,99 € exc VAT
32,39 € inc VAT
M5 x 12mm - Mounting Screws - 100 Pack, Black
CABSCREWSM5B
M5 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

53,99 € exc VAT
58,31 € inc VAT

Accessories