StarTech.com

M6 Cage Nuts - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

Product ID: CABCAGENT62B

  • All-black steel construction
  • One hundred M6 cage nuts included
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
46,99 € EUR exc VAT
50,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Cage Nuts
Quantity per package 100
Thread Type(s) M6
Physical Characteristics
Weight of Product 429.8 g [15.2 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 21.8 cm [8.6 in]
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 439.8 g [15.5 oz]
What's in the Box
Included in Package 100 - M6 cage nuts
1 - cage nut installation tool

Certifications

Related Products

M6 x 12mm - Mounting Screws - 50 Pack, Black
CABSCREWSM6B
M6 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

30,99 € exc VAT
33,47 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack, Black
CABSCRWSM62B
M6 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
60,47 € inc VAT

Accessories