StarTech.com

M6 Cage Nuts - 100 Pack

Install your rack-mountable hardware securely with these high-quality cage nuts

Product ID: CABCAGENTS62

  • Nickel-plated finish to prevent rust
  • One hundred M6 cage nuts included
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
46,99 € EUR exc VAT
50,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Cage Nuts
Quantity per package 100
Thread Type(s) M6
Physical Characteristics
Color Silver
Product Height 0.9 cm [0.4 in]
Product Length 13 mm [0.5 in]
Product Width 13 mm [0.5 in]
Weight of Product 425.2 g [15 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.1 cm [8.7 in]
Package Width 11.8 cm [4.6 in]
Shipping (Package) Weight 430 g [15.2 oz]
What's in the Box
Included in Package 100 - M6 cage nuts
1 - cage nut installation tool

Certifications

Accessories