StarTech.com

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 50lbs / 22.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

Product ID: UNISLDSHF192

  • Supports up to 50lbs (22.7kg)
  • Adjustable mounting depth from 27.7in (702.2mm) to 31.6in (802.2mm)
  • TAA compliant for GSA Schedule purchases
View More
  • Includes a reversible cable management arm
  • Vented shelf for increased airflow
  • Sliding rails with locks to prevent the shelf from sliding out too far
  • Sturdy, 2mm cold-rolled steel construction
239,99 € EUR exc VAT
259,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Airflow Rate Vented
Cable Management Yes
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front and Rear)
U Height 2U
Performance
Weight Capacity (Stationary) 22.7 kg [50.1 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Maximum Mounting Depth 802.2 mm [31.6 in]
Minimum Mounting Depth 702.2 mm [27.6 in]
Rail Thickness 2 mm [0.1 in]
Weight of Product 8.2 kg [18.2 lb]
Packaging Information
Package Height 12 cm [4.7 in]
Package Length 75 cm [29.5 in]
Package Width 54.8 cm [21.6 in]
Shipping (Package) Weight 10.1 kg [22.3 lb]
What's in the Box
Included in Package 1 - Shelf Assembly
2 - Ear Hook and Slide Assembly (Left / Right)
2 - Ear Hook Bracket (Left / Right)
1 - Cable Management Assembly
1 - Instruction Manual

Certifications

Related Products

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 125lbs / 56.7kg
UNISLDSHF19M
2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 125lbs / 56.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

263,99 € exc VAT
285,11 € inc VAT
2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 200lbs / 90.7kg
UNISLDSHF19H
2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 200lbs / 90.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

342,99 € exc VAT
370,43 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
152,27 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
119,87 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
151,19 € inc VAT