StarTech.com

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 200lbs / 90.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

Product ID: UNISLDSHF19H

  • Supports up to 200lbs (90.7kg)
  • Adjustable mounting depth from 29.4in (746.5mm) to 31.8in (807mm)
  • TAA compliant for GSA Schedule purchases
View More
  • Includes a reversible cable management arm
  • Vented shelf for increased airflow
  • Sliding rails with locks to prevent the shelf from sliding out too far
  • Sturdy, 2mm cold-rolled steel construction
342,99 € EUR exc VAT
370,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Airflow Rate Vented
Cable Management Yes
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front and Rear)
U Height 2U
Performance
Weight Capacity (Stationary) 90.7 kg [200.5 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Maximum Mounting Depth 807 mm [31.8 in]
Minimum Mounting Depth 746.5 mm [29.4 in]
Rail Thickness 2 mm [0.1 in]
Weight of Product 9.5 kg [21 lb]
Packaging Information
Package Height 11.5 cm [4.5 in]
Package Length 80.1 cm [31.5 in]
Package Width 53.9 cm [21.2 in]
Shipping (Package) Weight 11.3 kg [24.9 lb]
What's in the Box
Included in Package 1 - Shelf Assembly
2 - Ear Hook and Slide Assembly (Left / Right)
2 - Ear Hook Bracket (Left / Right)
1 - Cable Management Assembly
1 - Instruction Manual

Certifications

Related Products

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 50lbs / 22.7kg
UNISLDSHF192
2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 50lbs / 22.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

239,99 € exc VAT
259,19 € inc VAT
2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 125lbs / 56.7kg
UNISLDSHF19M
2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 125lbs / 56.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

263,99 € exc VAT
285,11 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
152,27 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
119,87 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
151,19 € inc VAT