Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2U Rack Mount Cantilever 2 Post Shelf - Mid/Center Mount Server Rack Cabinet Shelf - 150lbs / 68kg

Product ID: CABSHF2POST

Add a high capacity mid-mount fixed shelf to almost any standard 2 post server rack

Features
  • 2U, 2 Post Rack Shelf

  • Fits all standard 19" 2 Post racks

  • SPCC 1.6mm Cold-rolled steel construction

  • Mid-mount design

  • TAA compliant for GSA Schedule purchases

Prices may be lower from Resellers:

INGCH
Available in
102,99 € EUR exc VAT
111,23 € inc VAT

ID: CABSHF2POST

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The CABSHF2POST 2U Heavy Duty Mid-Mount Rack Mount Shelf for 2 Post Racks allows you to add a high capacity mid-mount fixed shelf to almost any standard 2 post server rack.

The included mounting brackets can be adjusted to accommodate different post depths, making this 2U shelf a universal solution for 2 post rack storage. Constructed using 1.6mm SPCC commercial grade cold-rolled steel, this durable 2 post rack shelf can hold up to 67kg (150lbs) of equipment - a perfect solution for storing non-rackmount equipment, tools, peripherals or accessories in your rack to keep them readily accessible.

Backed by a StarTech.com Lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Adjustable depth mid-mount design fits virtually any standard 19" 2 post rack
  • Durable steel construction holds up to even the harshest industrial environments
Common Customer Questions

View FAQs...

Applications
  • Supply additional storage space for mission critical hardware and non-rack mount equipment
  • For use with all 19" wide, 2 Post Server Racks
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Mounting Options Mid-Mount
U Height 2U
Performance
Weight Capacity (Stationary) 67.9 kg [150 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
External Depth 552 mm [21.7 in]
External Height 88 mm [3.5 in]
External Width 484 mm [19.1 in]
Maximum Mounting Depth 152.4 mm [6 in]
Minimum Mounting Depth 76.2 mm [3 in]
Product Weight 4.4 kg [9.6 lb]
Rail Thickness 1.6 mm [0.1 in]
Packaging Information
Shipping (Package) Weight 5.1 kg [11.4 lb]
What's in the Box
Included in Package 1 - 2U Mid-Mount 2 Post Rack Shelf
4 - Brackets
8 - #10-32 UNF Cage Nuts
8 - #10-32 UNF Nuts
8 - #10-32 UNF, 3/8"L Screws
8 - #10-32 UNF, 5/8"L Panel Screws
1 - Instruction Manual
2U Vented Rack Mount Cantilever 2 Post Shelf - Mid/Center Mount Server Rack Cabinet Shelf - 150lbs / 68kg
CABSHF2POSTV

2U Vented Rack Mount Cantilever 2 Post Shelf - Mid/Center Mount Server Rack Cabinet Shelf - 150lbs / 68kg

Add a high capacity mid-mount vented shelf to almost any standard 2 post server rack

110,99 € exc VAT
119,87 € inc VAT

2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV

2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
49,67 € inc VAT

1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U

1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
43,19 € inc VAT

12U 19in Desktop Open Frame 2 Post Rack
RK12OD

12U 19in Desktop Open Frame 2 Post Rack

Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack

65,99 € exc VAT
71,27 € inc VAT

* Product appearance and specifications are subject to change without notice.