Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com15 ft. (4.6 m) Cable-Management Sleeve
Cord Concealer | Polyester/Nylon Fabric | Trimmable
Product ID: WKSTNCM2
- Neatly wraps around your cables to keep them organized and out of view
- Rolled fabric sleeve (made of durable polyester and nylon) opens easily to insert cables, and automatically recoils to wrap around cables
- 15 ft. (4.6 m) in length, easily cut to size with sharp scissors
- Sleeve expands to cover a number of cables (up to 10 cables depending on thickness of cables)
- Cables do not need to be disconnected to be inserted into the sleeve (and there are no tools required)
This flexible and lightweight cable-management sleeve, made of polyester and nylon fabric, provides an easy and inexpensive solution for managing cable clutter. Use it to keep cables organized behind your computer monitor, while still providing access to cables when needed. The extra-long 15 ft. (4.6 m) cable sleeve is trimmable, providing flexible use in a wide range of applications.
Easy and Versatile Use
The flexible cord concealer helps you keep cables and wires hidden, anywhere you work. Organize cables at your workstation, above and below your desk. Manage cables in an AV studio. Keep electrical cables organized in a networking setting. You can use the cable sleeve for a single cable, or multiple cables (up to 10 depending on thickness).
Wraps Easily Around your Cables
Simply open the rolled fabric from the side to guide your cables through. The flexible cable sleeve automatically recoils to wrap around your cables. It can also expand to cover additional cables as needed. There are no tools required, and the cables don't need to be disconnected from the computer to be inserted into the cable-management sleeve.
Trims to Any Length
Using sharp scissors, you can cut the cable-management sleeve to your desired length, to fit neatly under your desk or table, or behind your media center.
The WKSTNCM2 is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
- Keep cables organized behind your computer in a business setting, or home office
- Manage cables in an AV studio
- Keep electrical cables organized in a networking setting
- Fix the cable clutter behind your TV entertainment center
Product Numbers
Ingram Switzerland
V934543
UPC Code
065030882972
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Performance | ||
General Specifications | Expands from 25 mm to 38 mm (approx. 1 in. to 1.5 in.) | |
Physical Characteristics | ||
Color | Black | |
Material | Polyester and Nylon | |
Product Height | 3.5 cm [1.4 in] | |
Product Length | 4600 mm [181.1 in] | |
Product Width | 98 mm [3.9 in] | |
Weight of Product | 184 g [6.5 oz] | |
Packaging Information | ||
Package Height | 36 mm [1.4 in] | |
Package Length | 35 cm [13.8 in] | |
Package Width | 46 cm [18.1 in] | |
Shipping (Package) Weight | 220 g [7.8 oz] | |
What's in the Box | ||
Included in Package | 1 - Cable Sleeve |
Related Products
2 m Cable-Management Sleeve
Organize your workstation cables with this adjustable cable manager, and trim the fabric to your desired length
Product Support
Data Sheets
-
WKSTNCM2_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter