StarTech.com

8-port HDMI splitter and signal amplifier

Split an HDMI® audio and video signal to eight displays simultaneously

Product ID: ST128HDMI2

  • Splits a single HDMI® audio-video source to up to 8 HDMI devices, without signal loss
  • Supports a wide range of PC and Supports HDTV resolutions from VGA to WUXGA and 480p to 1080p
  • Audio signal can be output through HDMI, or using separate 3.5mm audio outputs
View More
  • Includes rack mounting brackets
  • Supports HDCP and EDID
  • Can be cascaded up to 3 layers
  • High Speed HDMI Compliant
  • Passes DVI video signals (DVI to HDMI adapters/cables required - not included)
  • LED Power/Active indicator for monitoring each port
  • Quick, easy installation
$ 274.044,00 CLP exc VAT
$ 326.112,36 CLP inc VAT

Overview

The ST128HDMI2 8-Port High Speed HDMI® Splitter (rack mountable) lets you share a single HDMI audio-video source with up to 8 HDMI or DVI-D displays without sacrificing image or sound quality.

Supporting True HD 1080p video resolutions, the HDMI splitter acts as a distribution amplifier that enables you to situate your HDMI-capable displays up to 15ft (5m) away from the splitter, and features 3.5mm audio connections, giving you the option of sending your accompanying audio signal through the HDMI cable, or through a separate channel.

A perfect addition to virtually any application requiring the high quality video, the ST128HDMI2 HDMI splitter is easy to install as a standalone or rack-mounted device using the included brackets and provides flawless, distortion-free digital video.

This product is TAA compliant and backed by a Startech.com 3-year warranty with free lifetime technical support.

The StarTech.com Advantage

  • High Speed HDMI® support ensures compatibility with the latest HDMI source devices and displays
  • Signal amplification provides high-resolution HDMI signals without signal degradation/loss of quality

Applications

Connect HDMI® enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems

Display information in waiting rooms or to patients in healthcare facilities

Ideal for business conference rooms and trade show displays

Perfect for classrooms and business multimedia presentations

Great for digital signage applications displaying video advertisements with audio in retail environments

Financial applications include stock tickers or promotion of new products/services

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Daisy-Chain Yes
Industry Standards High Speed HDMI, HDCP, EDID
Ports 8
Rack-Mountable Yes
Performance
Maximum Cable Length 196.9 in [5000 mm]
Maximum Digital Resolutions HDTV 1080p / PC 1920x1200
Supported Resolutions 1080p (1920 x 1080) / VGA (640 x 480) / SXGA (1280 x 1024) / UXGA (1600 x 1200) / WUXGA (1920 x 1200)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - HDMI (19 pin) Female
Connector B 8 - 3.5 mm Mini-Jack (3 Position) Female
8 - HDMI (19 pin) Female
Indicators
LED Indicators 1 - Power (Green) / Input Signal (Blue)
4 - Green Port signal indicator
Power
Center Tip Polarity Positive
Input Current 800mA
Input Voltage 110V-240V AC
Output Current 1.5A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 10.2
Power Source AC Adapter Included
Environmental
Humidity 0%~80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 1.8 in [45 mm]
Product Length 17.3 in [440 mm]
Product Weight 4.9 lb [2.2 kg]
Product Width 7.2 in [183 mm]
Packaging Information
Shipping (Package) Weight 7.3 lb [3.3 kg]
What's in the Box
Included in Package 1 - HDMI distribution amplifier
1 - mounting hardware and screw kit
1 - universal power adapter (NA / EU / UK / AU)
1 - instruction manual

Certifications

Related Products

4-port HDMI splitter and signal amplifier
ST124HDMI2
4-port HDMI splitter and signal amplifier

Split an HDMI® audio and video signal to four displays simultaneously

$ 97.644,00 exc VAT
$ 116.196,36 inc VAT

Accessories