StarTech.com

Conference Table Box for AV Connectivity

Install this AV connectivity panel into any boardroom table, and connect the screen from any laptop with HDMI, VGA or mDP to an HDMI display

Product ID: BOX4HDECP

  • Concealed table installation clears boardroom cable clutter
  • Enable boardroom connection compatibility with laptops and Ultrabooks
  • Single cable connection to your HDMI Display
View More
  • In-table installation
  • Automatic audio / video switching
  • Hideaway panel
  • Supports VGA, HDMI, mDP and composite audio / video sources
  • Built-in USB charging port
  • Ethernet pass through port for network connectivity
  • Supports video resolutions up to 1080p
$ 219.234,00 CLP exc VAT
$ 260.888,46 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Audio Yes
AV Input VGA
3.5 mm Audio
HDMI
Mini-DisplayPort
Composite
AV Output HDMI
Ports 4
USB Pass-Through No
Performance
Audio Specifications 7.1 Surround sound (HDMI, Mini DisplayPort)
2-Channel Stereo (3.5mm, RCA)
Maximum Analog Resolutions 1920x1080
Maximum Cable Length 50 ft [15.2 m]
Maximum Digital Resolutions 1920x1080
Supported Resolutions 1920x1080 (1080p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - VGA (15 pin, High Density D-Sub) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - Composite Video (1 x RCA) Female Input
1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Female
1 - Mini-DisplayPort (20 pin) Female Input
1 - Stereo Audio (2 x RCA) Female Input
Connector B 1 - HDMI (19 pin) Male Output
1 - RJ-45 Female
Special Notes / Requirements
Note VGA (input) to HDMI (output) - HDMI port is active
Composite (input) to HDMI (output) - HDMI port is active
DisplayPort (input) to HDMI (output) - HDMI port is active
HDMI (input) to HDMI (output) - HDMI port is passive
Power
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 12 DC
Plug Type N
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 10% to 85% (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 3.9 in [10 cm]
Product Length 6.7 in [17 cm]
Product Width 3.9 in [10 cm]
Weight of Product 2.5 lb [1.1 kg]
Packaging Information
Package Height 7.5 in [19 cm]
Package Length 9.3 in [23.5 cm]
Package Width 6.3 in [16 cm]
Shipping (Package) Weight 3.9 lb [1.8 kg]
What's in the Box
Included in Package 1 - HDMI/VGA/mDP/Composite Table Surface Access Switch
1 - Universal Power Adapter (NA/EU/UK/AU)
1 - DieCut Outline
1 - Instruction Manual

Certifications

Accessories