Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub
Connect two independent displays to a single USB Type-C port
Product ID: MSTCDP122HD
- Maximize your productivity by connecting two independent HDMI displays to your computer
- Connect your USB-C computer to two HDMI displays such as televisions, monitors or projectors
- Increase external video performance with support for dual monitors with resolutions up to 4K (30 Hz)
- Thunderbolt 3 port compatible
Overview
This MST hub lets you connect two HDMI® monitors to your USB-C™ computer. MST works on any Windows® device that supports DP Alt Mode over USB Type-C™, such as models of Dell Precision™ and Dell XPS™ laptops and ASUS® ROG GL752. The MST hub also works with Thunderbolt™ 3 ports to provide Thunderbolt 3 to dual HDMI conversion.
The USB-C HDMI hub is powered by the USB-C port, so you don't require an additional power adapter. This adapter works with USB Type-C devices that pass a DisplayPort video signal.
Increase your productivity with multiple monitors
The newest generations of laptops are more portable than ever. But, this could mean that you’re left with fewer video outputs and confined to your laptop's integrated screen. This USB-C MST hub solves these problems by letting you connect two independent HDMI displays through a USB-C port on your computer, which makes multitasking much easier.
Using the MST hub, you can extend your desktop onto additional monitors and stream independent content to each display. This makes it easier to multitask and increase your productivity -- perfect for creating a hot-desk solution with a wireless keyboard and mouse peripheral set.
The hub also lets you mirror the same image onto multiple displays, for remote viewing applications such as digital signage.
Astonishing picture quality that won’t drain your system resources
MST technology uses your existing video card to minimize the use of system resources while delivering Ultra HD 4K resolutions. 4K is supported by the latest A/V devices and offers four times the resolution of 1080p. Plus, because the MST hub can output high-definition 1080p, it's perfect for all high-resolution applications such as graphic design and CAD drawing.
The MSTCDP122HD USB-C to HDMI MST hub is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Notes:
- Your USB-C equipped device must support video (DP Alt Mode) to work with this adapter.
- MST shares 21.6Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guideline below for determining an ideal resolution for your setup.
Average resolution bandwidth allocation
1920x1080 (High-definition 1080p) @60Hz - 22%
1920x1200 @60Hz - 30%
2560x1440 @60Hz - 35%
2560x1600 @60Hz - 38%
3840 x 2160 (Ultra HD 4K) @30Hz - 38%
Exceeding 100% will reduce functionality.
Applications
Connect a USB-C device that supports DP Alt Mode to two high-resolution displays at your workstation
Use one screen for referencing data, such as websites, while composing your documents on another screen
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Chile | 3606354 | |
UPC Code | 065030866491 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | Yes | |
AV Output | HDMI | |
Chipset ID | MegaChips - STDP4320 Parade - PS8402A VIA/VLI - VL100 |
|
Ports | 2 | |
Performance | ||
Maximum Digital Resolutions | 3840x2160 @ 30hz | |
Supported Resolutions | Note: MST shares 21.6 Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guideline below for determining an ideal resolution for your setup. Average resolution bandwidth allocation 1920x1080 (1080p) @60hz - 22% Note: Exceeding 100% will reduce functionality. |
|
Wide Screen Supported | Yes | |
Connector(s) | ||
Connector A | 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input | |
Connector B | 2 - HDMI (19 pin) Female Output | |
Software | ||
OS Compatibility | Windows 10, 8.1, 8 | |
Environmental | ||
Humidity | 50-90% | |
Operating Temperature | 5°C to 35°C (41°F to 95°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Cable Length | 1.3 in [33 mm] | |
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 0.5 in [13 mm] | |
Product Length | 2.4 in [62 mm] | |
Product Weight | 1.6 oz [44 g] | |
Product Width | 2.3 in [58 mm] | |
Packaging Information | ||
Shipping (Package) Weight | 5 oz [143 g] | |
What's in the Box | ||
Included in Package | 1 - MST hub | |
1 - quick-start guide |
Related Products
USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub
Connect two independent displays to a single USB Type-C port
Accessories
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)
Create feature-rich HDMI connections that are certified to be error-free
1m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
Create Ultra HD connections between your High Speed HDMI®-equipped devices
1.5m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
Create Ultra HD connections between your High Speed HDMI®-equipped devices over a unique 5 foot connection distance
1m Mini HDMI to DVI-D Cable - M/M
View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 1m away from your DVI-D display
HDMI to DVI-D Video Cable Adapter - M/F
Connect DVI capable devices to HDMI®-enabled devices and vice versa
Product Support
Manuals
-
MSTCDP122HD_USBC_to_2x_HDMI_MST_Hub_QSG.pdf
- Language: English
Data Sheets
-
MSTCDP122HD_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
You may have heard of MST hubs, and have been wondering what they are, and whether or not they will work in your setup.
So what are MST hubs? MST hubs are devices that take one DisplayPort or Mini DisplayPort video connection, and go to many video connections, usually extra DisplayPort, Mini DisplayPort, DVI or HDMI connections. This is accomplished through DisplayPort's MST, or Multi Stream Transport function. MST hubs allow you to mirror / duplicate your monitors so the same window are shown on all of the monitors, or extend your desktop, so that you can have different window on each monitor.
So how can you tell if you can use a MST hub? MST hubs require that the video card's DisplayPort or Mini DisplayPort output support DP1.2 or greater, which supports MST. Some MST hubs also specifically require HBR2, or High Bit Rate 2 support. HBR2 allows for higher resolutions like 4K and up. You can check whether or not a StarTech.com MST hub requires HBR2 on the individual product pages, under the Technical Specifications tab.
There are a few other important things to note.
- Video cards can technically support DP1.2, but not support MST or HBR2, so it is important to check with your video card manufacturer that your video card specifically supports DP1.2, MST, and HBR2 (if necessary).
Currently Mac OSX does not support MST hubs, regardless of whether or not the video card does. This is an operating system restriction, so running Windows on an Apple computer through a program like Bootcamp will allow you to use MST hubs.
Copy Link
Was this information helpful? Yes No
Recent versions of DisplayPort include the ability to split to multiple displays from one DisplayPort connection using Multi-Stream Transport (MST).
Although you will be able to connect the MST hub to the Mini DisplayPort (mDP) connection on your Mac, Mac OSX does not support MST for NVIDIA and Intel Graphics Processor Units (GPUs). This results in a mirrored image across the outputs of a MST hub and you will not be able to have multiple independent displays on your Mac.
The limitation of NVIDIA and Intel GPUs lies within Mac OSX. If a different operating system is used, such as Microsoft Windows via Bootcamp, you may be able to use the MST functionality of your Mac.
Copy Link
Was this information helpful? Yes No
You cannot use an MST hub to increase the maximum number of displays that a video card supports. For example, if your video card only supports up to three displays, your display limit will still be three displays even if you use an MST hub.
If you have multiple MST hubs connected to the same computer and are experiencing display issues, you should check your video card to make sure that it can support the number of displays that you are using in your setup.
If you use an MST hub in your setup, your video card also needs to be compatible with MST technology. For more information, refer to the following FAQ: https://www.startech.com/faq/mst-hubs-gpu-compatibility.
Copy Link
Was this information helpful? Yes No
USB-C is a type of USB connector that is capable of supporting the following:
- Data transfer speeds up to 10Gbps, if you use USB 3.1.
- Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
- Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).
If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.
Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
This USB-C device requires that all of the following components support alternate modes:
- The USB-C host connection (for example, a computer and its port)
- The USB-C cable
- The USB-C device (for example, a hard drive docking station)
If your host device includes a Thunderbolt™ 3 connection, this USB-C device will work with your host device.
For more information about the modes that your setup components support, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with an MST hub, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video source
-
Video destination
-
MST Hub
To test your setup components, try the following:
-
Use the video cables, video source, video destination, and MST hub in another setup to see if the problem is with the components or the setup.
-
Use a different video cable, video source, video destination, and MST hub in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
- Eliminate the use of adapters, extenders, or splitters where possible.
When you test the MST hub with your computer system, do the following:
-
Make sure that the computer/graphics adapter is MST compatible. For more information, refer to the following FAQ: http://www.startech.com/faq/mst-hubs-gpu-compatibility.
-
Make sure that the latest graphics drivers are installed. The latest drivers are available on the website of the manufacturer of the graphics adapter.
-
Use compatible adapters. For example, DisplayPort to HDMI and not HDMI to DisplayPort.
Note: Drivers are not required for the MST hub.
To check to see if Windows is detecting the monitor, on a computer that is running a version of Windows 8 or Windows 10, do the following:
- On your keyboard, press the Windows key + X and click Control Panel.
- Click Appearance and Personalization, then click Display.
- In the left column, click Resolution or Adjust Resolution. Your monitors will be displayed as numbered icons.
- To see which monitors are detected, click the Display menu.
- To display the numbers on each of the connected monitors and see how the operating system has assigned their positions, click Identify.
To check to see if Windows is detecting the monitor, on a computer that is running a version of Windows 7, do the following:
- Right-click on the desktop and click Screen Resolution.
- To see which monitors are detected, click the Display menu.
- In the left column, click Resolution or Adjust Resolution. Your monitors will be displayed as numbered icons.
- To display the numbers on each of the connected monitors and see how the operating system has assigned their positions, click Identify.
Copy Link
Was this information helpful? Yes No
If you are experiencing flickering issues with the MST hub, your monitors may be at a 59 Hz refresh rate. If they are at 59 Hz, you need to adjust the refresh rate to 60 Hz. In order to change your monitor's refresh rate, complete the following:
- Right-click anywhere on your desktop.
- Click Screen resolution or Display settings.
- At the top of the screen, select the monitor that you want to change the refresh rate for.
- Click Advanced settings or Display adapter properties.
- On the Monitor tab, click the Screen refresh rate drop-down list.
Note: This step may vary depending on your operating system and graphics card.
Copy Link
Was this information helpful? Yes No
If the displays connected to your MST hub do not wake up after your computer goes to sleep, change the input on the monitor(s) from Auto to the correct input (for example, DisplayPort or HDMI). This prompts the monitor to send its identification data to the correct port instead of scanning for ports when the signal is lost.
After you select the correct input on the monitor(s), press the Scan button to initiate the handshake (EDID) process. For more information on the Scan button, refer to the following FAQ: http://www.startech.com/faq/mst-hubs-scan-button.
If you set the monitor to the correct video port and press the Scan button and the issue is still not resolved, you need to disable sleep mode on your computer. To disable sleep on a computer running a version of Windows, complete the following:
-
Open Control Panel.
-
Click Power Options.
Note: Depending on how you have the View by options set in Control Panel, you might have to click Hardware and Sound to see Power Options.
-
Click Change plan settings for the plan in use.
-
For both entries, change Put the computer to sleep to Never.
-
Click Save Changes.
Copy Link
Was this information helpful? Yes No
In order for your mouse to move properly between your monitors you must rearrange your monitors in Windows to match the physical location of your monitors on your desk. To do so, complete the following based on your operating system:
Windows 10 and Windows 8
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Appearance and Personalization, then click Display.
- Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
- Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
- Click and drag the monitor icons to best match your physical setup.
- Click OK to apply the changes and close the window.
Windows 7 and Windows Vista
- Click the Start button and select Control Panel.
- Click Appearance and Personalization, then click Display.
- Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
- Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
- Click and drag the monitor icons to best match your physical setup.
- Click OK to apply the changes and close the window.
Windows XP
- Click the Start button and select Control Panel.
- Double-click Display.
- Click the Settings tab, which will display your monitors as numbered icons.
- Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
- Click and drag the monitor icons to best match your physical setup.
- Click OK to apply the changes and close the window.
To mirror the image from your primary monitor instead of extending your desktop, refer to the following FAQ: http://www.startech.com/faq/Windows_Mirroring_Monitors
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+