StarTech.com

10 ft IEEE-1394 FireWire Cable 6-6 M/M

Deliver high speed data transfers between your FireWire devices

Product ID: 1394_10

$ 8.184,00 CLP exc VAT
$ 9.738,96 CLP inc VAT

Overview

This 10ft IEEE 1394 FireWire Cable provides two FireWire 6-pin male connectors and is expertly designed and constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.

Capable of data transfer rates of up to 400Mbps, FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV camcorder to a computer, etc.).

The StarTech.com Advantage

  • Delivers high speed data transfer
  • Replace worn-out or missing FireWire cables with this high quality, 10ft, 6-pin IEEE-1394 FireWire Cable
  • Backed by StarTech.com's lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Number of Conductors 6
Connector(s)
Connector A 1 - FireWire 400 (6 pin, IEEE 1394a) Male
Connector B 1 - FireWire 400 (6 pin, IEEE 1394a) Male
Physical Characteristics
Cable Length 10 ft [3 m]
Color Gray
Product Length 10 ft [3 m]
Product Weight 5.8 oz [165 g]
Packaging Information
Shipping (Package) Weight 6 oz [170 g]
What's in the Box
Included in Package 1 - 10 Ft IEEE-1394 FireWire Cable 6-6 M/M

Certifications