StarTech.com

2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot

Product ID: PEX2S952

  • Two high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
  • Compliant with PCI Express base specifications revision 1.0a
  • Includes half-height/low profile mounting bracket
View More
  • Selectable power output on pin 9 for the serial port
  • Native single-Chip, single lane PCI Express
  • High Performance Dual Channel Oxford 950 UART
  • 128-byte deep FIFO per transmitter and receiver
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
$ 33.384,00 CLP exc VAT
$ 39.726,96 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID PLX/Oxford - OXPCIe952
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 4, 5, 6, 7, 8
FIFO 128 Bytes
Max Baud Rate 460.8 Kbps
MTBF 87,600 Hours
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
Software
OS Compatibility Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
Note Selectable power output on pin 9 of the serial port
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Color Green
Product Height 0.8 in [2 cm]
Product Length 3.5 in [90 mm]
Product Width 2.6 in [65 mm]
Weight of Product 2.1 oz [60 g]
Packaging Information
Package Height 1.3 in [33 mm]
Package Length 5.7 in [14.5 cm]
Package Width 6.9 in [17.5 cm]
Shipping (Package) Weight 5.4 oz [152 g]
What's in the Box
Included in Package 1 - 2 Port Serial Card
2 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Accessories