StarTech.com

WiFi to VGA Wireless Video Extender with Audio – 1280x1024 / 720p

Connect a laptop or desktop computer to a VGA television, projector or monitor using a WiFi network

Product ID: WIFI2VGA

  • Wireless VGA connectivity from computer to projector or display
  • Wireless transmission up to 180 ft (55m) on open sites
  • Supports resolutions up to 1280x1024 / 720p
View More
  • 192kHz, 24-bit stereo audio supported
  • Compliant with IEEE 802.11n/g wireless adapters
  • Integrated USB port for mouse/keyboard connection
  • Also offers RJ-45 Ethernet port for LAN connectivity
0,00 € EUR exc VAT
0,00 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The WIFI2VGA VGA over Wi-Fi Adapter enables you to send a VGA signal (resolutions up to 1280x1024/720p), as well as the supporting audio from a laptop or desktop computer, to a remote projector or display over a wireless IP network.

Unlike other wireless VGA solutions which require devices at both ends of the connection, the WIFI2VGA is a single compact device that can be situated by your remote display, saving the hassle of carrying a secondary device, making it perfect for business applications such as boardroom presentations and data sharing. All that is required is installation of the included software on each computer you intend to connect to the WIFI2VGA.

Compatible with Wireless N (IEEE 802.11n) and backward compatible with Wireless-G (802.11 g) networks, this wireless VGA extender supports data rates up to 150 Mbps, for optimum video and audio quality. The extender also features an integrated USB port, for keyboard/mouse connection.

The WIFI2VGA VGA Wi-Fi Adapter is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Saves the cost of running bulky VGA cables
  • Unique single unit design with built in WIFI integration eliminates the need to install a local unit
  • Compatibility with 802.11n/g adapters ensures that a connection can be made with almost any wireless adapter

Applications

Send a VGA signal from your laptop to a ceiling-mounted projector in boardrooms and office buildings

Deliver multimedia presentations to VGA displays at trade-shows and vendor fairs without running cables

Display spreadsheets, graphs and business proposals wirelessly on a display or projector

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Wireless Ethernet
Daisy-Chain No
Industry Standards IEEE 802.11n Draft 3.0
64/128-bit WEP, WPA, and WPA2
Ports 1
Performance
Audio Specifications 192kHz, 24-bit stereo audio supported
Frequency Range 2.4 GHz ISM Bands (2.412-2.484 GHz)
General Specifications DDC pass through is not supported
Maximum Analog Resolutions Wide Screen: 720p
Standard: 1280x1024
Maximum Data Transfer Rate 150 Mbps
Supported Resolutions Standard:
1280x1024, 1280x768, 1024x768, 800x600

Widescreen:
1280x720
Connector(s)
Remote Unit Connectors 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility Windows® 8(32/64bit)/ 7(32/64bit)/ Vista(32/64)/ XP(32/64) NOTE: The PC2TV software is not compatible with Windows® 8.1
Special Notes / Requirements
Note The PC2TV software is not compatible with Windows® 8.1
System and Cable Requirements Intel P4 3.0 GHz or better
1 GB RAM
802.11 b/g/n Wi-fi or 10/100 Mbps Ethernet port
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 110V-240V AC
Output Current 1A
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 27 mm [1.1 in]
Product Length 133 mm [5.2 in]
Product Weight 140 g [4.9 oz]
Product Width 71 mm [2.8 in]
Packaging Information
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - Wifi to VGA Adapter
1 - Universal Power Adapter (US/UK/EU/AUS/JP)
1 - Software/Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 8(32/64bit)/ 7(32/64bit)/ Vista(32/64)/ XP(32/64) NOTE: The PC2TV software is not compatible with Windows® 8.1

Certifications

Accessories